DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AS1010 | stepper motor, holding torque 0.38 Nm, N1 (NEMA17/42 mm)

AS1010 | Stepper motor without encoder

AS1010 | Stepper motor without encoder

AS1010 | Stepper motor without encoder

AS1010 | Stepper motor without encoder

The AS1000 stepper motors with flange codes from 42 to 86 mm (N1 = NEMA17, N2 = NEMA23, N3 = NEMA34) and torques from 0.4 to 5 Nm are ideally suited for use as auxiliary axes and positioning drives. They are characterized by robustness and high holding torques. Due to the integrated micro-stepping the motors can position very well even without a feedback system and require only a motion terminal for power electronics. Stepper motors can also be operated with TwinCAT NC PTP for synchronization functions such as cam plates or flying saws.

Product status:

regular delivery

Product information

Data for 48 V DCAS1010
Nominal voltage24…48 V DC
Holding torque0.40 Nm
Rated current1.0 A
Resolution1.8°/200 full steps
Connection methodM12 cable bundle
Ambient temperature (operation)0…+40°C
Approvals/markingsCE
Housing dataAS10xx
Protection ratingIP43
DimensionsAS1010
a22 mm
b5 mm
d24 mm
k39 mm
l31 mm
m
o
r42 mm (NEMA17)
Order reference
AS1010-wxyz
w = 0smooth shaft with 1 flat
x = 0standard motor without second shaft
y = 0no incremental encoder
z = 0standard

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use