DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx “Economy” built-in Panel PC

CP62xx “Economy” built-in Panel PC

The CP62xx built-in Panel PC series is designed for installation in the front of a control cabinet. The CP62xx series combines the Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size and keyboard are available for every application. With their highly integrated 3½-inch motherboards, the CP62xx built-in Industrial PCs represent a high-performance platform for machine construction and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

Scalable performance

The CP62xx Panel PCs are available with a choice of Intel® processors. The CP62xx Panel PCs can be equipped with a CFast card and a 2½-inch hard disk or SSD. A fan cartridge with speed-controlled fans supported by dual ball bearing is integrated in the rear panel. In front of the fan cartridge a 2 cm space is required for ventilation. In each configuration the Panel PCs of this series are approved for ambient temperatures between 0 and 55°C.

 

Highest data availability and data security

The CP62xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CP62xx is ideally suited as a compact central processing unit for an EtherCAT control system. Two free slots for PCIe modules can be optionally integrated into the PC housing, offering the possibility to extend the PC, e.g. with additional Ethernet interfaces, USB ports or PROFIBUS. NOVRAM for fail-safe data storage can also be plugged as PCIe module.

 

Flexible expansion options

The CP62xx can optionally be extended with PCIe module or plug-in card slots.

Extension for PCIe modules

The Panel PCs CP62xx can be expanded by two additional PCIe module slots. The rear cover is constructed 30 mm deeper for PCIe modules (see above). The module slots can accept Beckhoff PCIe modules, for example, the FC9062 dual gigabit Ethernet module.

Extension for PCI and PCIe plug-in cards

The Panel PCs CP62xx can be expanded by two slots for standard PC plug-in cards. They can accept conventional PC plug-in cards up to 190 mm in length. The 66 mm deeper hood at the rear (see above) covers a backplane that provides a choice of two PCI slots, two PCI Express slots or one PCI and one PCI Express slot. Card holders ensure the secure fixation of large cards.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP62xx-xxxx-0090Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
CP62xx-xxxx-0080Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
CP62xx-xxxx-0070Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP62xx-xxxx-0070Options
Device typeEconomy built-in Panel PC
Housingaluminum front with sheet-steel rear coverstainless steel housing with flush mounted touch screen at 12", 15" and 19" display without front keyboard
Slots for hard disk/flash1 slot for 2½-inch hard disk/SSD, 1 slot for CFast1 slot for CFast
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024
Touch screensingle-finger touch screen or touch pad
Front keyboardalphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display
ProcessorIntel® Celeron® G3900TE 2.3 GHz, 2 cores (TC2, TC3: 50)up to Intel® Core™ i7 7700(T) 2.9 GHz, 4 cores (TC3: 80)
Motherboard3½-inch motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7
PCIe/PCI slots2 PCIe module slots or 2 plug-in card slots PCI or PCIe
Memory4 GB DDR4 RAMup to 32 GB DDR4 RAM ex factory
Ethernet2 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 2½-inch, 320 GBSSD, CFast
Interfaces4 x USB 3.0, 1 x RS232, 1 x DVI
Power supply24 V DCUPS
Operating systemWindows Embedded Standard 7, Windows 10 IoT Enterprise
CP62xx-xxxx-0070Economy built-in Panel PCs
CP6201-0000-007012-inch display 800 x 600, without keys
CP6201-0001-007012-inch display 800 x 600, without keys, touch screen
CP6201-0020-007012-inch display 800 x 600, without keys, USB A socket in the front
CP6201-0021-007012-inch display 800 x 600, without keys, USB A socket in the front, touch screen
CP6211-0000-007012-inch display 800 x 600, function keys
CP6211-0001-007012-inch display 800 x 600, function keys, touch screen
CP6221-0000-007012-inch display 800 x 600, numeric keyboard
CP6221-0001-007012-inch display 800 x 600, numeric keyboard, touch screen
CP6221-0002-007012-inch display 800 x 600, numeric keyboard, touch pad
CP6231-0000-007012-inch display 800 x 600, alphanumeric keyboard
CP6231-0001-007012-inch display 800 x 600, alphanumeric keyboard, touch screen
CP6231-0002-007012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP6202-0000-007015-inch display 1024 x 768, without keys
CP6202-0001-007015-inch display 1024 x 768, without keys, touch screen
CP6202-0020-007015-inch display 1024 x 768, without keys, USB A socket in the front
CP6202-0021-007015-inch display 1024 x 768, without keys, USB A socket in the front, touch screen
CP6212-0000-007015-inch display 1024 x 768, function keys
CP6212-0001-007015-inch display 1024 x 768, function keys, touch screen
CP6222-0000-007015-inch display 1024 x 768, numeric keyboard
CP6222-0001-007015-inch display 1024 x 768, numeric keyboard, touch screen
CP6222-0002-007015-inch display 1024 x 768, numeric keyboard, touch pad
CP6232-0000-007015-inch display 1024 x 768, alphanumeric keyboard
CP6232-0001-007015-inch display 1024 x 768, alphanumeric keyboard, touch screen
CP6232-0002-007015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP6242-0000-007015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides
CP6242-0001-007015-inch display 1024 x 768, alphanumeric keyboard, PLC keys on the sides, touch screen
CP6203-0000-007019-inch display 1280 x 1024, without keys
CP6203-0001-007019-inch display 1280 x 1024, without keys, touch screen
CP6203-0020-007019-inch display 1280 x 1024, without keys, USB A socket in the front
CP6203-0021-007019-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen
CP6213-0000-007019-inch display 1280 x 1024, function keys
CP6213-0001-007019-inch display 1280 x 1024, function keys, touch screen
CP6223-0000-007019-inch display 1280 x 1024, numeric keyboard
CP6223-0001-007019-inch display 1280 x 1024, numeric keyboard, touch screen
CP6223-0002-007019-inch display 1280 x 1024, numeric keyboard, touch pad
CP6233-0000-007019-inch display 1280 x 1024, alphanumeric keyboard
CP6233-0001-007019-inch display 1280 x 1024, alphanumeric keyboard, touch screen
CP6233-0002-007019-inch display 1280 x 1024, alphanumeric keyboard, touch pad
OptionsCP62xx-xxxx-0070
C9900-C607processor 6th generation Intel® Pentium® G4400TE, 2.4 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C608processor 6th generation Intel® Core™ i3-6100TE, 2.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C618processor 7th generation Intel® Core™ i3-7101(T)E, 3.4 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-C609processor 6th generation Intel® Core™ i5-6500TE, 2.3 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C619processor 7th generation Intel® Core™ i5-7500(T), 2.7 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-C610processor 6th generation Intel® Core™ i7-6700TE, 2.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50)
C9900-C620processor 7th generation Intel® Core™ i7-7700(T), 2.9 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-B5002 PCIe module slots integrated inside CP62xx, to plug-in Beckhoff PCIe modules or to lead out interfaces of the motherboard ex factory. The depth of the back cover is increased by 30 mm (1.2“).
C9900-B5042 PCIe plug-in card slots on the passive backplane integrated inside CP62xx, to plug-in PCIe x1 cards up to 190 mm (7.5“) length. The depth of the back cover is increased by 66 mm (2.6“).
C9900-B5082 PCI plug-in card slots on the passive backplane integrated inside CP62xx, to plug-in PCI cards up to 190 mm (7.5“) length. The depth of the back cover is increased by 66 mm (2.6“).
C9900-B5121 PCI and 1 PCIe plug-in card slot on a passive backplane integrated inside CP62xx, to plug-in one PCI and one PCIe x1 card up to 190 mm (7.5“) length. The depth of the back cover is increased by 66 mm (2.6“).
C9900-T902touch screen pen with wall holder for CP6xxx
C9900-F700stainless steel front with flush-mounted touch screen for CP6201-0021, CP6601-0021, CP6701-0021-0040/-0050, CP6901-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-F306stainless steel front with flush-mounted touch screen for CP6201-0001, CP6601-0001, CP6701-0001-0040/-0050, CP6901-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F701stainless steel front with flush-mounted touch screen for CP6202-0021, CP6602-0021, CP6702-0021-0040/-0050, CP6902-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-F303stainless steel front with flush-mounted touch screen for CP6202-0001, CP6602-0001, CP6702-0001-0040/-0050, CP6902-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F307stainless steel front with flush-mounted touch screen for CP6203-0001, CP6603-0001, CP6703-0001-0040/-0050, CP6903-0001, stainless steel 1.4301, matt ground with grain size 240, instead of standard aluminum front
C9900-F702 stainless steel front with flush-mounted touch screen for CP6203-0021, CP6603-0021, CP6703-0021-0040/-0050, CP6903-0021, stainless steel 1.4301, matt ground with grain size 240, with 1-port USB A socket, stainless steel screw-on cap with internally mounted wire to hold the cap, instead of standard aluminum front
C9900-E308Serial port RS232, optically linked, D-sub 9-pin connector, PCIe interface, occupies the fieldbus connecting area.
FC9071-0000Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area
C9900-H750solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk
C9900-H793solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk
C9900-D1902 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-H58440 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H58880 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H670320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
CP62xx-xxxx-0070Options for CP62xx with 2 module slots C9900-B500
FC9062Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E301RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin.
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m
C9900-E309RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-E310RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on.
Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-K922RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m
C9900-E277USB 3.0 PCIe module
– 2-port USB 3.0 interfaces
– USB transfer rate up to 5 Gbit/s for USB 3.0
– compatible to all USB standards
– delivers up to 1 A supply current at each USB port
– requires Windows Embedded Standard 7 or Windows 10
C9900-E2342 USB ports of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use