Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL5112 | EtherCAT Terminal, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABCPreferred type

Image similar, may contain optional accessories
EL5112 | EtherCAT Terminal, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EL5112 | EtherCAT Terminal, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

A1
B1
C1/A2
Status input/B2
PowerEnc.
Latch
Run
Diag
Gate/Latch
Input A
Input B
Input C1/A2
Status input/B2
Encoder
supply +UE
Encoder
supply -U0
Latch
Input A
Input B
Input C1/A2
Input B2
Encoder
supply +UE
Encoder
supply -U0
Gate/Latch
EL5112 | EtherCAT Terminal, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EL5112 | EtherCAT Terminal, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Beckhoff micro-increments for ultra-fine position resolution

Distributed Clocks: the integrated time management system in EtherCAT

The EL5112 EtherCAT Terminal is an interface for the direct connection of two incremental encoders with A and B track or one encoder with A, B and C track. Encoders with differential signals (RS422) or single-ended signals (TTL and open collector) can be connected. Input frequencies up to 5 MHz can be processed. In 2-channel mode, one 24 V digital input per channel is available for storing, blocking and setting the counter status; in 1-channel operation, both inputs can be used. It is also possible to set the counter to a predefined value or to lock the counter directly through the process data. The 5 V, 12 V or 24 V supply of the encoder can be provided directly via the terminal connection points.

 

Special features:

  • can be used as 1 x ABC or 2 x AB incremental encoder interface
  • save, lock, set counter
  • integrated frequency and period measurement
  • optional 5 V up/down counter
  • microincrements
  • synchronous reading of the position value via distributed clocks
  • timestamp on the last-registered incremental edge and the latch value via the 24 V digital inputs

 

In addition, the EL5112 enables the measurement of a period, frequency or velocity with a resolution of 10 ns. A duty cycle measurement of the input signal in 1-channel mode is implemented.

With the optional interpolating microincrement functionality, the EL5112 can provide even more accurate axis positions for dynamic axes. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). A timestamp for the last-registered incremental edge, the edge at the latch input and the zero pulse track C is also available. The use of encoder profiles enables simple and fast linking of the process data for motion control applications.

Product status:

regular delivery

Product information

Technical data1-channel operation2-channel operation
Technologyincremental encoder interface, differential (RS422), single-ended (TTL, open collector), counter, pulse generator
Number of channels12
Encoder connection1 x A, B, C
differential inputs (RS422): A, A̅, B, B̅, C, C̅
single-ended connection (TTL, open collector): A, B, C
2 x A, B
differential inputs (RS422): A, A̅, B, B̅
single-ended connection (TTL, open collector): A, B
counter, pulse generator: A, B
Additional inputslatch, gate/latch (24 V DC, TON > 1 µs),
status input (max. 5 V DC, negative switching, TON > 10 µs)
gate/latch (24 V DC, TON > 1 µs) per channel
Encoder operating voltage5 V DC (default), 12 V DC, 24 V DC switchable, 0.3 A total current (generated from the 24 V DC power contacts)
Counter32 bit (default), 16/32 bit switchable
Limit frequencyRS422: 20 million increments/s with 4-fold evaluation, corresponding to 5 MHz,
TTL: 4 million increments/s with 4-fold evaluation, corresponding to 1 MHz,
open collector: 400 kilo increments/s with 4-fold evaluation, corresponding to 100 kHz
Quadrature decoder4-fold evaluation (default), 2-fold, 1-fold evaluation switchable
Distributed clocksyes
Resolution1/256 bit microincrements
Current consumption power contactstyp. 10 mA + load
Current consumption E-bustyp. 190 mA
Wiring fail indicationyes, for RS422 encoder
Electrical isolation500 V (E-bus/field potential)
Special featuresopen circuit detection, frequency, period duration, speed and duty cycle measurement, microincrements, timestamp on: last incremental edge, zero pulse C, latch input, gate/latch inputopen circuit detection, period duration, frequency and speed measurement
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use