DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL5002 | EtherCAT Terminal, 2-channel encoder interface, SSI

Image similar, may contain optional accessories
EL5002 | EtherCAT Terminal, 2-channel encoder interface, SSI

EL5002 | EtherCAT Terminal, 2-channel encoder interface, SSI

Run LED 1
Data channel 1
Data channel 2
Power contact
+24 V
Power contact 0 V
D1+
CL1+
D2+
CL2+
D1-
CL1-
D2-
CL2-
Top view 
Contact assembly 
EL5002 | EtherCAT Terminal, 2-channel encoder interface, SSI

EL5002 | EtherCAT Terminal, 2-channel encoder interface, SSI

Distributed Clocks: the integrated time management system in EtherCAT

Distributed Clocks: the integrated time management system in EtherCAT

The EL5002 EtherCAT Terminal is an SSI master and enables the direct connection of two absolute encoders with SSI (synchronous serial interface). Both singleturn and multiturn encoders are supported. An EL91xx power supply terminal can be used for a 24 V supply to the encoder, and the EL9505 for the optional 5 V encoder operating voltage.

 

Extensive parameterizations allow optimum adaptation to different encoder types.

 

Special features:

  • parameterization per channel possible
  • baud rate up to max. 1 MHz
  • coding: gray and binary
  • data length up to 32 bit, flexibly adjustable
  • separate evaluation of a status error bit (power fail bit) in the process data

 

In addition, the EL5002 offers a multiple transmission mode for clock pulses to check data integrity. Via the distributed clocks function, the position value is read out exactly synchronously with other processes. If the distributed clocks function is deactivated, the EL5002 clocks synchronize with the EtherCAT cycle. The encoder profile enables simple and fast linking of the process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEL5002
TechnologySSI encoder interface
Number of channels2
Encoder connectionD+, D-, Cl+, Cl-
Encoder operating voltageexternal e.g. EL91xx
Distributed clocksyes
Signal output (pulse)difference signal (RS422)
Signal input (data)difference signal (RS422)
Power supply24 V via power contacts
Data transfer ratesvariable up to 1 MHz, 250 kHz default
Serial inputvariable up to 32 bit, 24 bit default
Data directionread
Current consumption power contactstyp. 20 mA + load
Current consumption E-bustyp. 130 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresadjustable baud rate, coding and data length, power fail bit activatable
Weightapprox. 55 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL5002EtherCAT Terminal, 2-channel encoder interface, SSI
ES5002EtherCAT Terminal, 2-channel encoder interface, SSI, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use