DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ1101-0022 | EtherCAT plug-in module, EtherCAT Coupler, external bus interface, separate power supply

EJ1101-0022 | EtherCAT plug-in module, EtherCAT Coupler, external bus interface, separate power supply

EJ1101-0022 | EtherCAT Coupler

EJ1101-0022 | EtherCAT plug-in module, EtherCAT Coupler, external bus interface, separate power supply

EJ1101-0022 | EtherCAT Coupler

EJ1101-0022 | EtherCAT plug-in module, EtherCAT Coupler, external bus interface, separate power supply

EJ1101-0022 | EtherCAT Coupler

EJ1101-0022 | EtherCAT plug-in module, EtherCAT Coupler, external bus interface, separate power supply

EJ1101-0022 | Combination with external power supply plug-in module, RJ45 sockets and ID switches

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ1101-0022 EtherCAT Coupler is the link between the EtherCAT protocol at fieldbus level and the EtherCAT plug-in modules. The external RJ45 sockets, ID switches and power supply plug-in modules allow a wide range of installation options. For power supply of the attached EtherCAT plug-in modules, the coupler must be combined with the external power supply plug-in modules EJ9400 (2.5 A) or EJ9404 (12 A). Power supply plug-in modules, RJ45 sockets as well as ID switches are not included in the scope of delivery.

The coupler converts the passing telegrams from Ethernet 100BASE-TX to E-bus signal representation. A module station consists of a coupler and any number of EtherCAT plug-in modules, which are automatically detected and individually displayed in the process image.

 

Special features:

  • Connection technology: 2 x RJ45 socket, external for positioning directly on the signal distribution board
  • Connection lengths up to 100 km
  • two external ID switches for implementing variable topologies
  • Combination with external plug-in power supply module
  • Offers versatile installation options: Control cabinet feed-throughs, housing installation

 

The RJ45 sockets are external and allow positioning directly on the signal distribution board. The coupler is connected to the network via the upper EtherCAT interface. The lower external RJ45 socket can be used to connect further EtherCAT devices in the same line. A unique ID can be assigned to a group of EtherCAT components via the external hexadecimal ID switches. This group can then be positioned anywhere in the EtherCAT network. Variable topologies are therefore easily implementable.

Product status:

regular delivery

Product information

Technical dataEJ1101-0022
Task within EtherCAT systemcoupling of EtherCAT plug-in modules (EJxxxx) to 100BASE-TX EtherCAT networks
Distance between stationsmax. 100 m (100BASE-TX)
Data transfer mediumIndustrial Ethernet/EtherCAT cable (min. Cat.5), shielded
ID switchexternal (optional, not included)
Diagnosticsover-/undervoltage via EtherCAT CoE
ProtocolEtherCAT
Delaytyp. 1 µs
Data transfer rates100 Mbit/s
Bus interfaceplug connector on the signal distribution board, e.g. 2 x RJ45
Power supply24 V DC (-15%/+20%)
Current consumption E-bustyp. 310 mA
Current supply E-busexternal via EJ94xx
Electrical isolation500 V (power contact/supply voltage/Ethernet)
Weightapprox. 30 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use