DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction

Image similar, may contain optional accessories
EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction

EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction

Run
UE-bus
UP LED
EtherCAT signal output
Link/Act
EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction

EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction

EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction

EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction

Efficient series machine manufacturing: plug-and-play in the control cabinet

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EK1110-0044 EtherCAT EJ Coupler connects the compact Embedded PCs from the CX series and the attached EtherCAT Terminals with the EtherCAT plug-in modules on an application-specific circuit board (signal distribution board).

Special features:

  • Connection technology: 1 x connector at the rear of the EtherCAT EJ Coupler, 1 x RJ45 socket
  • Forwarding of E-bus signals and field supply to the signal distribution board
  • additional EtherCAT junction

 

The E-bus signals and the supply voltage of the field side UP are routed directly to the signal distribution board via a plug connector at the rear of the EtherCAT EJ Coupler. Thanks to the direct coupling of the Embedded PC and EtherCAT terminals with the EtherCAT plug-in modules on the PCB, no EtherCAT extension (EK1110) or EtherCAT Coupler (EJ1100) is required. The system and field supply of the EK1110-0044 is provided by the power supply unit of the Embedded PC. In addition, the EK1110-0044 has an RJ45 socket that enables connection of an Ethernet cable with RJ45 connector and establishes a connection to a further EtherCAT segment or to individual EtherCAT devices.

The Embedded PC can be extended with EtherCAT Terminals that are not yet available in the EJ system, for example. The pre-assembled subsystem, consisting of a printed circuit board with mounted DIN rail, Embedded PC and EtherCAT plug-in modules, can be tested in advance and subsequently integrated into the machine assembly as a complete unit.

Product status:

regular delivery

Product information

Technical dataEK1110-0044
Task within EtherCAT systemforwarding of E-bus signals to the signal distribution board (EJ board)
Data transfer mediumX1: Ethernet/EtherCAT cable (min. Cat.5), shielded, X2: PCB tracks on the signal distribution board
Distance between stations100 m (100BASE-TX)
Delayapprox. 1 µs
Data transfer rates100 Mbit/s
Bus interfaceX1: 1 x RJ45, X2: plug connector on the rear side of the EtherCAT EJ coupler
Power supplyfrom E-bus, Embedded PC power supply module
Current consumption E-bustyp. 140 mA
Electrical isolation500 V (supply voltage/Ethernet)
Weightapprox. 50 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEK-44-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use