DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

Run LED
UE Bus LED
UP LED
EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EK1110-0043 EtherCAT EJ Coupler connects the compact Embedded PCs from the CX series and the attached EtherCAT Terminals with the EtherCAT plug-in modules on an application-specific circuit board (signal distribution board).

 

Special features:

  • Connection technology: 1 x connector at the rear of the EtherCAT EJ Coupler
  • Forwarding of E-bus signals and field supply to the signal distribution board

 

The E-bus signals and the supply voltage of the field side UP are routed directly to the signal distribution board via a plug connector at the rear of the EtherCAT EJ Coupler. Thanks to the direct coupling of the Embedded PC and EtherCAT terminals with the EtherCAT plug-in modules on the PCB, no EtherCAT extension (EK1110) or EtherCAT Coupler (EJ1100) is required. The system and field supply of the EK1110-0043 is provided by the power supply unit of the Embedded PC.

 

The Embedded PC can be extended with EtherCAT Terminals that are not yet available in the EJ system, for example. The pre-assembled subsystem, consisting of a printed circuit board with mounted DIN rail, Embedded PC and EtherCAT plug-in modules, can be tested in advance and subsequently integrated into the machine assembly as a complete unit.

Product status:

regular delivery

Product information

Technical dataEK1110-0043
Task within EtherCAT systemforwarding of E-bus signals to the signal distribution board (EJ board)
Data transfer mediumPCB tracks on the signal distribution board
Data transfer rates100 Mbit/s
Bus interfaceplug connector on the rear side of the EtherCAT EJ coupler
Power supplyfrom E-bus, Embedded PC power supply module
Current consumption E-bustyp. 50 mA
Electrical isolation500 V (supply voltage/Ethernet)
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEK-44-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use