DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Cables and connectors overview | C7015

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for the ultra-compact Industrial PCs C7015 in IP65. In addition to power, display and EtherCAT P hybrid cables (ECP), the overview also includes other cables and components for connecting the Industrial PC. The shown products represent a cross-section of the wide product portfolio.

control_cabinet_feedthrough_c7015
Drag chainDrag chainControl cabinetCamera
123456678910101112

No. Type fixed installation drag-chain suitable
(1) push-pull V4, power, plug, straight, male, IP65/67, 4-pin – open End - C9900-K978…K982
(2) push-pull V4, power, plug, straight, male, IP65/67, 4-pin – open End - C9900-K970…K977
(3) push-pull V4, Mini DisplayPort, plug, straight, IP65/67 – M16, plug, straight, IP65/67 C9900-K931…K933 -
(4) push-pull V4, Mini DisplayPort, plug, straight, IP65/67 – DVI-D, plug, straight, IP20 C9900-K927…K929 -
(5) protection cap, plastic, push-pull V4, black, straight, IP65/67 C9900-K935 -
(6) push-pull V4, RJ45, plug, straight, IP65/67, 8-pin – RJ45, plug, straight, IP20​ C9900-K959…K969 C9900-K800…K810
(7) push-pull V4, RJ45, plug, straight, IP65/67, 8-pin – push-pull V4, RJ45, plug, straight, IP65/67 C9900-K948…K958 -
(8) M8, plug, straight, male, 4-pin, A-coded – push-pull V4, RJ45, plug, straight, IP65/67, 8-pin (on request) ZK1E96-3191-0xxx -
(9) M12, plug, straight, male, 8-pin, X-coded – push-pull V4, RJ45, plug, straight, IP65/67, 8-pin (on request) ZK1E96-8191-0xxx -
(10) M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, male, 4-pin, P-coded ZK7000-0101-1xxx ZK7000-0101-0xxx
(11) push-pull V4, USB 3.0, type A, plug, straight, IP65/67 – push-pull V4, USB 3.0, type A, plug, straight, IP65/67 C9900-K989, -K990 -
(12) push-pull V4, USB 2.0, type A, plug, straight, IP65/67 – USB 2.0, type B, plug, straight, IP20 C9900-K942…K944 -

xxx = cable length in decimeters