DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

C7015 | Industrial PC in IP65 for direct integration into the machine

Push-pull accessory for ultra-compact Industrial PC C7015

C7015 ultra-compact Industrial PC enables direct integration into machine environments

C7015: Fanless ultra-compact Industrial PC for direct machine integration

Push-pull accessory for ultra-compact Industrial PC C7015

C7015 ultra-compact Industrial PC enables direct integration into machine environments

C7015: Fanless ultra-compact Industrial PC for direct machine integration

Cables and connectors overview | C7015

Cables and connectors overview | C7015

Multi-core capability directly at the machine

Following the current trend, this space-saving IP65 Industrial PC hardware with flexible mounting options is ideally suited for implementing advanced Industrie 4.0 solutions. A wide variety of on-board interfaces enables the networking of machine or plant sections in the cloud or other networks. Moreover, the integrated EtherCAT P connection offers undreamt-of possibilities for the direct connection of actuators and sensors via EtherCAT P Box modules with IP67 protection. The decentralized solving of complex diagnostic or condition monitoring tasks is thus possible.

The compact Beckhoff module motherboard and the housing combination of die-cast zinc and aluminum have been developed in typical Beckhoff style for industrial suitability, long-term availability and reliability. Despite passive cooling, the C7015 is suitable for a temperature range up to +50°C. A wide range of interfaces (3 x LAN, 2 x USB, mini DisplayPort, EtherCAT P), a minimum of 40 GB M.2 SSD with 3D Flash and integrated Intel Atom® CPU (up to 4 cores) with continuous multi-core support for TwinCAT 3 make the C7015 the ideal platform for different tasks: simultaneous, high-performance automation under harsh real-time conditions, visualization and communication. This makes the ultra-compact Industrial PC suitable for use in conventional machine control or as an edge device for implementing advanced Industrie 4.0 solutions.

 

Compactness

The C7015 Industrial PC is one of the most compact devices in its performance class in the Beckhoff portfolio. Thanks to the sophisticated IP65 design it can be used directly in or at the machine, so that there is no need for a complex control cabinet. This results in space savings of over 90% (compared to Beckhoff C6640 and C7015). Due to its small dimensions, the C7015 is also suitable for retrofitting in the field.

 

Flexible mounting

In addition to its compactness, the C70xx series also offers versatile mounting options for machine or system integration. It goes without saying that this very robust Industrial PC can also be used inside a control cabinet. The connection level can always be freely oriented. The flexible mounting concept, which is integrated ex factory as standard, allows mounting on the narrow rear wall or on the side. Thanks to this flexibility, the C70xx fits into even the smallest space.

 

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C70xx series are cost-optimized and are often less expensive in direct comparison with other series in the Beckhoff IPC product area without restrictions in industrial compatibility, quality or durability.

 

All-in-one motherboard

The basic concept of the C70xx series always includes an all-in-one motherboard. This further increases the robustness and service life of the single-board Industrial PCs. Thanks to extensive on-board interfaces − up to an EtherCAT P connection − countless user scenarios can be realized even when the device is installed in the field, from conventional machine control to advanced Industrie 4.0 solutions when used as an edge device.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C7015-0030Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement
C7015-0020Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use