![TF7260 | TwinCAT 3 Vision OCR](https://multimedia.beckhoff.com/media/tf7xxx__web_preview.png)
TwinCAT 3 Vision OCR contains functions for optical character recognition (OCR). The functions identify characters in an image and return the recognized character string.
The functions are based on pre-trained machine learning models. No additional settings or training are required. A wide range of different sans serif, non-proportional fonts can be recognized. Models with different character ranges are available to adapt the character recognition to the specific application. The recognition rate can be further increased by specifying the expected character classes. Application examples include verification of best-before dates and batch numbers.
Product status:
regular delivery
Product information
Technical data | TF7260 |
---|---|
Required license | TF7100 |
Operating system | Windows 10 |
CPU architecture | x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF7260-0v50 | TwinCAT 3 Vision OCR, platform level 50 (Performance Plus) |
TF7260-0v60 | TwinCAT 3 Vision OCR, platform level 60 (Mid Performance) |
TF7260-0v70 | TwinCAT 3 Vision OCR, platform level 70 (High Performance) |
TF7260-0v80 | TwinCAT 3 Vision OCR, platform level 80 (Very High Performance) |
TF7260-0v81 | TwinCAT 3 Vision OCR, platform level 81 (Very High Performance) |
TF7260-0v82 | TwinCAT 3 Vision OCR, platform level 82 (Very High Performance) |
TF7260-0v83 | TwinCAT 3 Vision OCR, platform level 83 (Very High Performance) |
TF7260-0v84 | TwinCAT 3 Vision OCR, platform level 84 (Very High Performance) |
TF7260-0v90 | TwinCAT 3 Vision OCR, platform level 90 (Other) |
TF7260-0v91 | TwinCAT 3 Vision OCR, platform level 91 (Other 5…8 Cores) |
TF7260-0v92 | TwinCAT 3 Vision OCR, platform level 92 (Other 9…16 Cores) |
TF7260-0v93 | TwinCAT 3 Vision OCR, platform level 93 (Other 17…32 Cores) |
TF7260-0v94 | TwinCAT 3 Vision OCR, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use