![TF7020 | TwinCAT 3 Vision Beckhoff Camera Connector](https://multimedia.beckhoff.com/media/tf7xxx__web_preview.png)
The TwinCAT 3 Vision Beckhoff Camera Connector offers the option of integrating Beckhoff cameras directly into the TwinCAT architecture. The cameras are configured in the same development environment as fieldbus components or axes. Triggered from real time, image acquisition and PLC or motion can be run with a high degree of synchronicity.
Configuration is carried out entirely in TwinCAT Engineering. Wizards are available for setting the camera parameters, calibration, and simulation. Saved images can be read in from a drive and made available in real time via the file source control. Programming of the image processing tasks can be prepared and tested offline.
The TwinCAT 3 Vision Beckhoff Camera Connector establishes the basis for communication and provides up to 64 camera connection points.
Product status:
regular delivery
Product information
Technical data | TF7020 |
---|---|
Required license | TC1200, TC1300 |
Operating system | Windows 10 |
CPU architecture | x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF7020-0v50 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 50 (Performance Plus) |
TF7020-0v60 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 60 (Mid Performance) |
TF7020-0v70 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 70 (High Performance) |
TF7020-0v80 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 80 (Very High Performance) |
TF7020-0v81 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 81 (Very High Performance) |
TF7020-0v82 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 82 (Very High Performance) |
TF7020-0v83 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 83 (Very High Performance) |
TF7020-0v84 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 84 (Very High Performance)
|
TF7020-0v90 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 90 (Other) |
TF7020-0v91 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 91 (Other 5…8 Cores) |
TF7020-0v92 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 92 (Other 9…16 Cores) |
TF7020-0v93 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 93 (Other 17…32 Cores) |
TF7020-0v94 | TwinCAT 3 Vision Beckhoff Camera Connector, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use