![TF7255 | TwinCAT 3 Vision Code Quality](https://multimedia.beckhoff.com/media/tf7xxx__web_preview.png)
TwinCAT 3 Vision Code Quality complements the basic package with functions for quality evaluation of various 1D and 2D codes. Evaluation is carried out in accordance with the ISO/IEC 15415 and ISO/IEC 15416 standards.
The quality of the code can be monitored directly during the production process. This allows problems to be identified at an early stage and ensures that the code can be processed further down the line.
The code is usually checked directly after a code has been applied or when new parts with an existing code are introduced into a production line.
Product status:
regular delivery
Product information
Technical data | TF7255 |
---|---|
Required license | TF7100 |
Operating system | Windows 10 |
CPU architecture | x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF7255-0v50 | TwinCAT 3 Vision Code Quality, platform level 50 (Performance Plus) |
TF7255-0v60 | TwinCAT 3 Vision Code Quality, platform level 60 (Mid Performance) |
TF7255-0v70 | TwinCAT 3 Vision Code Quality, platform level 70 (High Performance) |
TF7255-0v80 | TwinCAT 3 Vision Code Quality, platform level 80 (Very High Performance) |
TF7255-0v81 | TwinCAT 3 Vision Code Quality, platform level 81 (Very High Performance) |
TF7255-0v82 | TwinCAT 3 Vision Code Quality, platform level 82 (Very High Performance) |
TF7255-0v83 | TwinCAT 3 Vision Code Quality, platform level 83 (Very High Performance) |
TF7255-0v84 | TwinCAT 3 Vision Code Quality, platform level 84 (Very High Performance) |
TF7255-0v90 | TwinCAT 3 Vision Code Quality, platform level 90 (Other) |
TF7255-0v91 | TwinCAT 3 Vision Code Quality, platform level 91 (Other 5…8 Cores) |
TF7255-0v92 | TwinCAT 3 Vision Code Quality, platform level 92 (Other 9…16 Cores)
|
TF7255-0v93 | TwinCAT 3 Vision Code Quality, platform level 93 (Other 17…32 Cores) |
TF7255-0v94 | TwinCAT 3 Vision Code Quality, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use