Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TC1701 | TwinCAT 3 Usermode Runtime: External Control

TC1701 | TwinCAT 3 Usermode Runtime: External Control

TC1701 | TwinCAT 3 Usermode Runtime: External Control

TC1701 | TwinCAT 3 Usermode Runtime: External Control

TC1701 | TwinCAT 3 Usermode Runtime: External Control

TwinCAT UserMode Runtime TC170x

TwinCAT UserMode Runtime TC170x

The TwinCAT 3 Usermode Runtime provides a way to run the applications programmed in TwinCAT without real-time properties in the user mode of the operating system. The TwinCAT 3 Usermode Runtime can be used free of license costs purely for engineering purposes and only requires (trial) licenses of the TwinCAT products used.

The “External Control” option – which is subject to license costs – provides an interface that runs the application, clocked by an external application. This is created by the customer through an API and thus controls the execution.

An interface is available for the application to use the “External Control” option and to be able to change it during the run. Synchronization with other programs can be achieved with this option.

Product status:

regular delivery

Product information

Technical dataTC1701
Required licenseTC1100
Operating systemWindows 7, Windows 10
CPU architecturex64
Ordering information
TC1701-0v40TwinCAT 3 Usermode Runtime: External Control, platform level 40 (Performance)
TC1701-0v50TwinCAT 3 Usermode Runtime: External Control, platform level 50 (Performance Plus)
TC1701-0v60TwinCAT 3 Usermode Runtime: External Control, platform level 60 (Mid Performance)
TC1701-0v70TwinCAT 3 Usermode Runtime: External Control, platform level 70 (High Performance)
TC1701-0v80TwinCAT 3 Usermode Runtime: External Control, platform level 80 (Very High Performance)
TC1701-0v81TwinCAT 3 Usermode Runtime: External Control, platform level 81 (Very High Performance)
TC1701-0v82TwinCAT 3 Usermode Runtime: External Control, platform level 82 (Very High Performance)
TC1701-0v83TwinCAT 3 Usermode Runtime: External Control, platform level 83 (Very High Performance)
TC1701-0v84TwinCAT 3 Usermode Runtime: External Control, platform level 84 (Very High Performance)
TC1701-0v90TwinCAT 3 Usermode Runtime: External Control, platform level 90 (Other)
TC1701-0v91TwinCAT 3 Usermode Runtime: External Control, platform level 91 (Other 5…8 Cores)
TC1701-0v92TwinCAT 3 Usermode Runtime: External Control, platform level 92 (Other 9…16 Cores)
TC1701-0v93TwinCAT 3 Usermode Runtime: External Control, platform level 93 (Other 17…32 Cores)
TC1701-0v94TwinCAT 3 Usermode Runtime: External Control, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use