DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TC1702 | TwinCAT 3 Usermode Runtime: Fast As Possible

TC1702 | TwinCAT 3 Usermode Runtime: Fast As Possible

TC1702 | TwinCAT 3 Usermode Runtime: Fast As Possible

TC1702 | TwinCAT 3 Usermode Runtime: Fast As Possible

TC1702 | TwinCAT 3 Usermode Runtime: Fast As Possible

TwinCAT UserMode Runtime TC170x

TwinCAT UserMode Runtime TC170x

The TwinCAT 3 Usermode Runtime provides a way to run the applications programmed in TwinCAT without real-time properties in the user mode of the operating system. The TwinCAT 3 Usermode Runtime can be used free of license costs purely for engineering purposes and only requires (trial) licenses of the TwinCAT products used.

The “Fast As Possible” option – which is subject to license costs – provides an interface that runs the application as fast as the hardware allows. This also simulates different cores and clock speeds.

An interface is available for the application to use the “Fast As Possible” option accordingly and to be able to change it during the run. Calculated results of an application can be previewed with this option.

Product status:

regular delivery

Product information

Technical dataTC1702
Required licenseTC1100
Operating systemWindows 7, Windows 10
CPU architecturex64
Ordering information
TC1702-0v40TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 40 (Performance)
TC1702-0v50TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 50 (Performance Plus)
TC1702-0v60TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 60 (Mid Performance)
TC1702-0v70TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 70 (High Performance)
TC1702-0v80TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 80 (Very High Performance)
TC1702-0v81TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 81 (Very High Performance)
TC1702-0v82TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 82 (Very High Performance)
TC1702-0v83TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 83 (Very High Performance)
TC1702-0v84TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 84 (Very High Performance)
TC1702-0v90TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 90 (Other)
TC1702-0v91TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 91 (Other 5…8 Cores)
TC1702-0v92TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 92 (Other 9…16 Cores)
TC1702-0v93TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 93 (Other 17…32 Cores)
TC1702-0v94TwinCAT 3 Usermode Runtime: Fast As Possible, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use