DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TC1260 | TwinCAT 3 PLC/NC PTP 10/NC I

TC1260 | TwinCAT 3 PLC/NC PTP 10/NC I

TC1260 | TwinCAT 3 PLC/NC PTP 10/NC I

TC1260 | TwinCAT 3 PLC/NC PTP 10/NC I

TC1260 | TwinCAT 3 PLC/NC PTP 10/NC I

Extension of the TwinCAT 3 PLC/NC PTP 10 by the possibility to interpolate movements with up to three path axes and up to five auxiliary axes. Various axis types with various fieldbus interfaces are supported. The movement is usually programmed in DIN 66025, but it can also alternatively be carried out via PLC function blocks.

Features

  • max. 3 path axes and up to 5 auxiliary axes per interpolation channel
  • max. 31 channels
  • supports electric servo axes, stepper motor drives
  • programming in DIN 66025
  • additional language extensions with structured text (GST)
  • access alternatively via function blocks according to IEC 61131-3
  • interpreter functions such as subroutine and jump technology, programmable loops, zero shifts, tool corrections, M and H functions, mathematical functions, programming of variables, user macros
  • geometry functions: straight lines and circles in the 3D space, linear/circular/helical interpolation in the main levels and freely definable levels, Bezier splines, look-ahead function
  • online reconfiguration of axes in groups, path override, slave coupling to path axes, auxiliary axes, axis error and sag compensation, measuring functions
  • operation with automatic mode, manual mode (jog/inch), single block mode, referencing, handwheel mode (movement/overlay)
  • convenient debugging with online monitoring of current set/actual position (position lag of all axes), NC program line currently being processed, NC program line currently being interpreted, channel status
  • support for kinematic transformations in connection with TF511x

See additionally TC1200, TF5000 and TF5100.

Product status:

regular delivery

Product information

Technical dataTC1260
IncludesTC1200, TF5000, TF5100
Operating systemWindows 7, Windows 10, Windows CE
CPU architecturex86, x64, Arm®
Ordering information
TC1260-0v40TwinCAT 3 PLC/NC PTP 10/NC I, platform level 40 (Performance)
TC1260-0v50TwinCAT 3 PLC/NC PTP 10/NC I, platform level 50 (Performance Plus)
TC1260-0v60TwinCAT 3 PLC/NC PTP 10/NC I, platform level 60 (Mid Performance)
TC1260-0v70TwinCAT 3 PLC/NC PTP 10/NC I, platform level 70 (High Performance)
TC1260-0v80TwinCAT 3 PLC/NC PTP 10/NC I, platform level 80 (Very High Performance)
TC1260-0v81TwinCAT 3 PLC/NC PTP 10/NC I, platform level 81 (Very High Performance)
TC1260-0v82TwinCAT 3 PLC/NC PTP 10/NC I, platform level 82 (Very High Performance)
TC1260-0v83TwinCAT 3 PLC/NC PTP 10/NC I, platform level 83 (Very High Performance)
TC1260-0v84TwinCAT 3 PLC/NC PTP 10/NC I, platform level 84 (Very High Performance)
TC1260-0v90TwinCAT 3 PLC/NC PTP 10/NC I, platform level 90 (Other)
TC1260-0v91TwinCAT 3 PLC/NC PTP 10/NC I, platform level 91 (Other 5…8 Cores)
TC1260-0v92TwinCAT 3 PLC/NC PTP 10/NC I, platform level 92 (Other 9…16 Cores)
TC1260-0v93TwinCAT 3 PLC/NC PTP 10/NC I, platform level 93 (Other 17…32 Cores)
TC1260-0v94TwinCAT 3 PLC/NC PTP 10/NC I, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use