Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL7332 | EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

Image similar, may contain optional accessories
EL7332 | EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

EL7332 | EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

Run
EnableA
Warning A
Error A
Power
EnableB
Warning B
Error B
Power contact
+24 V DC
Power contact 0 V
A1
B1
Power supply
Input 1
A2
B2
Input 2
EL7332 | EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

EL7332 | EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

Distributed Clocks: the integrated time management system in EtherCAT

Distributed Clocks: the integrated time management system in EtherCAT

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

Compact Drive Technology

The EL7332 EtherCAT Terminal enables direct operation of two DC motors. It is galvanically isolated from the E-bus. The speed is preset by a 16 bit value from the automation unit. The output stage is protected against overload and short-circuit, the common thermal overload warning applies to both output stages together. The EtherCAT Terminal has two channels that indicate their signal state via light emitting diodes. The LEDs enable quick local diagnosis.

Product status:

regular delivery

Product information

Technical dataEL7332
Technologycompact drive technology
Connection methoddirect motor connection
Number of inputs1 x end position per channel
Load typeDC brush motor, inductive
Number of channels2
Number of outputs1 x DC motor per channel
Supply voltage electronics24 V DC (via power contacts)
Supply voltage power24 V DC (internally via power contacts)
Output currentmax. 1 A per channel
Performance increaseyes, through ZB8610 fan cartridge
Output current with ZB8610max. 3.0 A per channel
PWM clock frequency32 kHz with 180° phase shift each
Duty factor0…100% (voltage-controlled)
Resolutionmax. 10 bit current, 16 bit speed
Current consumption power contactstyp. 40 mA + motor current
Current consumption E-bustyp. 140 mA
Distributed clocksyes
Special featurestravel distance control
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL7332EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A
ES7332EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use