Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EL7047 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

Image similar, may contain optional accessories
EL7047 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EL7047 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

Run, encoder
A, B
C, latch
Input 1, 2
Driver, power
Turn CW, CCW
Enable, warning
Error A, B
Power contact
+24 V DC
Power contact 0 V
A, B
C, latch
Encoder input
Input 1, 2
A1, A2
B1, B2
Motor supply
48 V, 0 V
Motor supply
48 V, 0 V
EL7047 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

EL7047 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

Distributed Clocks: the integrated time management system in EtherCAT

Distributed Clocks: the integrated time management system in EtherCAT

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

Compact Drive Technology

The EL7047 EtherCAT Terminal is intended for the direct connection of stepper Motors in the mid power range up to 5 A an a voltage range from 8…48 V. The compact stepper motor output stage is accommodated in the EtherCAT Terminal together with two digital inputs for limit switches. Through parameterization, the EL7047 can be adjusted to the motor and the application requirements. 64-fold micro-stepping ensures particularly quiet and precise motor operation.

 

In combination with a corresponding stepper motor, the EL7047 represents a cost-effective and compact drive solution. With the torsion-proof, integrated encoder (1,024 inc/rev), the AS2000 stepper motors are ideal for the closed-loop control of the EL7047.

 

The output current of the terminal can be increased to 6.5 A in conjunction with the ZB8610 fan cartridge (continuous operation and under full load).

 

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

Product status:

regular delivery

Product information

Technical dataEL7047
Technologycompact drive technology
Connection methoddirect motor connection + feedback
Number of inputs2 x end position, 1 x encoder
Load type2-phase stepper motor (uni-/bipolar)
Number of outputs1 x stepper motor, 1 x motor brake
Supply voltage electronics24 V DC (via power contacts)
Supply voltage power8…48 V DC (external)
Output currentmax. 5.0 A
Performance increaseyes, through ZB8610 fan cartridge
Output current with ZB8610max. 6.5 A
Step frequencyconfigurable up to 16,000 full steps/s
Step pattern64-fold micro stepping
Current controller frequencyapprox. 30 kHz
Resolutionapprox. 5000 positions in typ. applications (per revolution)
Encoder input signal5…24 V DC, typ. 5 mA, single-ended
Encoder connectionA, B, C, gate/latch
Input frequencymax. 400,000 increments/s (with 4-fold evaluation)
Current consumption power contactstyp. 50 mA
Current consumption E-bustyp. 140 mA
Distributed clocksyes
Special featurestravel distance control, encoder input, vector control
Electrical isolation500 V (E-bus/field potential)
Relative humidity95%, no condensation
Weightapprox. 90 g
Operating temperature0…55°C
Storage temperature-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-24-2x8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use