DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ7041-0052 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A

EJ7041-0052 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A

EJ7041-0052 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A

EJ7041-0052 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A

EJ7041-0052 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A

EJ7041-0052 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A

EJ7041-0052 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

EtherCAT plug-in modules: Bus Terminals for circuit boards

The EJ7041-0052 EtherCAT plug-in module is designed for the direct connection of stepper motors in the medium power range up to 5 A and for a voltage range of 8…48 V DC. The compact Stepper Motor output stage is accommodated in the module together with two digital inputs for limit switches. The EJ7041-0052 can be adapted to the motor to be operated and the application requirements through parameterization. Particularly smooth and precise motor operation is ensured by 64-fold microstepping.

In combination with a corresponding stepper motor, the EJ7041-0052 represents a cost-effective and compact drive solution.

Product status:

regular delivery

Product information

Technical dataEJ7041-0052
Technologycompact drive technology
Connection methoddirect motor connection
Number of channels1
Number of inputs2 x end position
Number of outputs1 x stepper motor (2 phases)
Load type2-phase stepper motor (uni-/bipolar)
Supply voltage power8…48 V DC (via distribution board)
Supply voltage electronics24 V DC (via distribution board)
Output currentmax. 5.0 A (overload- and short-circuit proof)
Step frequency1000, 2000, 4000 or 8000 full steps (configurable)
Step pattern64-fold micro stepping
Current controller frequencyapprox. 16 kHz
Resolutionapprox. 5000 positions in typ. applications (per revolution)
Encoder input signal
Input frequency
Auxiliary power currenttyp. 50 mA
Current consumption E-bustyp. 140 mA
Distributed clocksyes
Electrical isolation500 V (E-bus/field potential)
Special featurestravel distance control
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-24-2x16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)24 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use