
With the CP32xx series, a high-end Panel PC with multi-touch can be used directly in the field. The devices in a slender aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer maximum computing power with processors of the latest generation, such as Intel® Celeron®, Pentium® or Core™ i3/i5/i7.
A choice of seven different multi-touch TFT displays, in sizes between 12 and 24 inches in 4:3, 5:4 or widescreen 16:9 formats, are available. Cooling is achieved by means of cooling fins on the outer housing wall as well as fans inside the closed housing. The operating temperature range is 0 to 45°C.
Direct mounting arm installation
The Panel PC features an integrated rotatable and tiltable mounting arm adapter for a 48 mm diameter mounting arm tube. There is a choice of attaching the mounting arm from above or below. The connecting cables are laid through the mounting arm.
Scalable performance
The Industrial PC connections (up to six) with IP65 connectors are positioned in the large wiring space and are easily accessible. The wiring area can be opened easily without dismounting the device from the mounting arm, offering fast access to the IP65 connectors for power supply, Ethernet and optional fieldbus or USB. Prefabricated cables in various lengths are available for all connections.
Highest data availability and data security
The C32xx series Panel PCs are supplied with a 24 V power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail in the control cabinet.
The CP32xx Panel PCs are equipped with one or two hard disks, SSDs or CFast cards or combinations thereof. With the on-board RAID controller, two same hard disks, SSDs or CFast cards can be mirrored.
Accessibility of the components
The data media and the lithium battery of the system clock are accessible from the rear under the cover.
Flexible expansion options
There is a PCI slot in the CP32xx. A factory-fitted FC9062 PCIe module with two additional Ethernet ports can be added. NOVRAM is also available as PCIe module for fail-safe data storage.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
CP32xx-0040 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (11th generation) | regular delivery |
CP32xx-0030 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
CP32xx-0020 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | CP32xx-0020 | Options |
---|---|---|
Device type | Multi-touch Panel PC | |
Housing | aluminum housing for mounting arm installation | |
Mounting arm adapter | rotatable and tiltable mounting arm adapter for Rittal and Rolec mounting arm systems with 48 mm tube from top | from bottom |
Wiring area | for up to 6 IP65 connectors, 4 of these are free | |
Slots for hard disk/flash | 1 slot for 2½-inch hard disk/SSD, 1 slot for CFast | 2 slots for CFast or 2 slots for 2½-inch hard disk/SSD |
Cooling | passive through heat sink structure, internal fan for equal heat distribution to all housing walls | |
Free space for air circulation | 20 cm (7.9") around the PC required | |
Protection rating | IP65 | |
Operating temperature | 0…45°C | |
Display size/resolution | 12" 800 x 600, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080 | |
Touch screen | multi-finger touch screen | |
Processor | Intel® Celeron® G3900TE 2.3 GHz, 2 cores (TC2, TC3: 50) | up to Intel® Core™ i7 7700(T) 2.9 GHz, 4 cores (TC3: 80) |
Motherboard | 3½-inch motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
PCIe/PCI slots | – | 1 PCIe module slot |
Memory | 4 GB DDR4 RAM | up to 32 GB DDR4 RAM |
Graphic | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 2½-inch, 320 GB | SSD, CFast |
Interfaces | 1 x Ethernet 100/1000BASE-T push-pull | |
Power supply | 24 V DC | UPS |
Operating system | – | Windows Embedded Standard 7, Windows 10 IoT Enterprise |
CP32xx-0020 | Multi-touch Panel PCs |
---|---|
CP3212-0020 | 12-inch display 800 x 600, multi-finger touch screen |
CP3215-0020 | 15-inch display 1024 x 768, multi-finger touch screen |
CP3216-0020 | 15.6-inch display 1366 x 768, multi-finger touch screen |
CP3218-0020 | 18.5-inch display 1366 x 768, multi-finger touch screen |
CP3219-0020 | 19-inch display 1280 x 1024, multi-finger touch screen |
CP3221-0020 | 21.5-inch display 1920 x 1080, multi-finger touch screen |
CP3224-0020 | 24-inch display 1920 x 1080, multi-finger touch screen |
Options | CP32xx-0020 |
---|---|
C9900-T327 | 18.5-inch display with Full HD resolution 1920 x 1080, instead of standard resolution 1366 x 768 |
C9900-C607 | processor 6th generation Intel® Pentium® G4400TE, 2.4 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C608 | processor 6th generation Intel® Core™ i3-6100TE, 2.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C618 | processor 7th generation Intel® Core™ i3-7101(T)E, 3.4 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-C609 | processor 6th generation Intel® Core™ i5-6500TE, 2.3 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C619 | processor 7th generation Intel® Core™ i5-7500(T), 2.7 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-C610 | processor 6th generation Intel® Core™ i7-6700TE, 2.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900TE 2.3 GHz (TC2, TC3: 50) |
C9900-C620 | processor 7th generation Intel® Core™ i7-7700(T), 2.9 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900TE 2.3 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-B519 | 1 PCIe module slot integrated inside CP32xx or CP37xx, to plug-in Beckhoff PCIe modules |
FC9071-0001 | Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1 channel, PCIe interface, with one IP65 push-pull Ethernet socket in the wiring area of a CP32xx, requires a PCIe module slot C9900-B519 |
C9900-E282 | 2 IP65 connectors in the wiring area of a CP32xx, led out with PCIe module FC9062. 2 gigabit Ethernet interfaces. push-pull Ethernet sockets. Requires a PCIe module slot C9900-B519 |
C9900-M184 | mounting arm adapter for Panel PC CP32xx or CP37xx, for Rittal and Rolec mounting arm systems with 48 mm tube from bottom instead of from top |
C9900-M406 | Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP3x12 up to CP3x24, with integrated USB socket IP65 at the back side, can only be ordered in combination with the Control Panel or Panel PC. |
C9900-M423 | Toolboard for keyboard, mouse or tools, mounted under a Control Panel or Panel PC CP3x12 up to CP3x24, with integrated 2-port USB A socket IP65 at the rear side and cable channel for mouse and keyboard cables on the rear side, can be ordered only together with the Control Panel or Panel PC. |
C9900-M419 | Toolboard for keyboard or tools
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC – for subsequent assembly for CP3xxx-1600 |
C9900-M361 | Handle, length: 386 mm, aluminum, anodized
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC – for subsequent assembly for CP3xxx-1600 |
C9900-E185 | IP65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket |
C9900-D191 | PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast |
C9900-H145 | additional hard disk, 2½-inch, 320 GB |
C9900-H749 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB |
C9900-H745 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB |
C9900-H792 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB |
C9900-H750 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk |
C9900-H746 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk |
C9900-H793 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk |
C9900-D190 | 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast |
C9900-H583 | 40 GB CFast card, 3D flash, extended temperature range |
C9900-H587 | 80 GB CFast card, 3D flash, extended temperature range |
C9900-H624 | 160 GB CFast card, 3D flash, extended temperature range |
C9900-H669 | 320 GB CFast card, 3D flash, extended temperature range |
C9900-H584 | 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price |
C9900-H588 | 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H625 | 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-H670 | 320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk |
C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
Options | To connect a keyboard to the PC, e.g. at commissioning, one of the following USB sockets is required: |
---|---|
C9900-E279 | 1-port USB 3.0 connector with IP65 screw cap in the sidewall of the CP32xx or CP37xx from version -0010 |
C9900-E283 | IP65 connector in the wiring area of a CP32xx, CP37xx or CP72xx for a USB 3.0 port, push-pull USB 3.0 socket |
C9900-E187 | IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port |
C9900-E190 | USB-A in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port, including covering cap IP65 |
C9900-E304 | USB A socket in the wiring area of a CP32xx or CP37xx for one USB 3.0 port, including covering cap IP65 |
Accessories | |
---|---|
C9900-K364 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 2.00 m |
C9900-K271 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m |
C9900-K272 | Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m |
C9900-K275 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m |
C9900-K276 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m |
C9900-K277 | Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 20.00 m |
C9900-K363 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 2.00 m |
C9900-K281 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 3.00 m |
C9900-K282 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 5.00 m |
C9900-K283 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 10.00 m |
C9900-K284 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 15.00 m |
C9900-K285 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 20.00 m |
C9900-K286 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 30.00 m |
C9900-K287 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 40.00 m |
C9900-K288 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 50.00 m |
C9900-K291 | USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 3.00 m |
C9900-K292 | USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 5.00 m |
C9900-K306 | USB 3.0 cable, shielded, PVC, black, push-pull V4, USB 3.0, type A, plug, straight, IP65/67, 9-pin – USB 3.0, type B, plug, straight, IP20, 9-pin, 3.00 m |
C9900-K948…K958 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin – push-pull V4, RJ45, plug, straight, IP65/67 |
C9900-K959…K969 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin – RJ45, plug, straight, IP20 |
C9900-K800...K810 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/19, drag-chain suitable, green, Cat.6A, RJ45, push-pull V4, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin |
C9900-K938 | RJ45 plug, field assembly, shielded, plastic, 0.08…0.22 mm², AWG28…24, push-pull V4, RJ45, plug, black/red, straight, male, IP65/67, 4-pin, piercing, Ø 4.5…10 mm, 1 piece |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use