DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF5112 | TwinCAT 3 Kinematic Transformation L3

TF5112 | TwinCAT 3 Kinematic Transformation L3

TF5112 | TwinCAT 3 Kinematic Transformation L3

TF5112 | TwinCAT 3 Kinematic Transformation L3

TF5112 | TwinCAT 3 Kinematic Transformation L3

eXtended Motion Control: Robotic Control with TwinCAT Kinematic Transformation.

eXtended Motion Control: Robotic Control with TwinCAT Kinematic Transformation.

Extension of the TwinCAT Kinematic Transformation L1/L2 with additional kinematics:

  • 3D Delta
  • SCARA

Product status:

regular delivery

Product information

Technical dataTF5112
Required licenseTC1260
IncludesTF5110, TF5111, TF5440
Operating systemWindows 7, Windows 10
CPU architecturex64
Ordering information
TF5112-0v40TwinCAT 3 Kinematic Transformation L3, platform level 40 (Performance)
TF5112-0v50TwinCAT 3 Kinematic Transformation L3, platform level 50 (Performance Plus)
TF5112-0v60TwinCAT 3 Kinematic Transformation L3, platform level 60 (Mid Performance)
TF5112-0v70TwinCAT 3 Kinematic Transformation L3, platform level 70 (High Performance)
TF5112-0v80TwinCAT 3 Kinematic Transformation L3, platform level 80 (Very High Performance)
TF5112-0v81TwinCAT 3 Kinematic Transformation L3, platform level 81 (Very High Performance)
TF5112-0v82TwinCAT 3 Kinematic Transformation L3, platform level 82 (Very High Performance)
TF5112-0v83TwinCAT 3 Kinematic Transformation L3, platform level 83 (Very High Performance)
TF5112-0v84TwinCAT 3 Kinematic Transformation L3, platform level 84 (Very High Performance)
TF5112-0v90TwinCAT 3 Kinematic Transformation L3, platform level 90 (Other)
TF5112-0v91TwinCAT 3 Kinematic Transformation L3, platform level 91 (Other 5…8 Cores)
TF5112-0v92TwinCAT 3 Kinematic Transformation L3, platform level 92 (Other 9…16 Cores)
TF5112-0v93TwinCAT 3 Kinematic Transformation L3, platform level 93 (Other 17…32 Cores)
TF5112-0v94TwinCAT 3 Kinematic Transformation L3, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use