![TF5120 | TwinCAT 3 Robotics mxAutomation](https://multimedia.beckhoff.com/media/tc3-robotics__web_preview.png)
TwinCAT 3 Robotics mxAutomation allows direct communication between the PLC and a KUKA robot control via a common interface. The robot movements can be programmed directly in the PLC, and the actual values of the robot can be synchronized in real time. TwinCAT 3 Robotics mxAutomation combines PLC control and robot on a single platform and enables programming from an existing system without knowledge of a specific robot programming language.
Communication via EtherCAT
Communication takes place via EtherCAT, with the TwinCAT EtherCAT master and the KUKA controller exchanging data via the EL6695-1001 EtherCAT bridge terminal. In doing so, drive commands are transmitted from the controller to the robot and actual values from the robot to the controller. The robot position data are transmitted to the PLC in every cycle. In addition, the PLC programmer has access to the robot position data at all times in real time.
Download note: Please license only, it is included in the installation of TwinCAT 3.1 - eXtended Automation Engineering (XAE).
Product status:
regular delivery
Product information
Technical data | TF5120 |
---|---|
Required license | TC1200 |
Operating system | Windows 7, Windows 10, Windows CE, TwinCAT/BSD |
CPU architecture | x86, x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF5120-0v40 | TwinCAT 3 Robotics mxAutomation, platform level 40 (Performance) |
TF5120-0v50 | TwinCAT 3 Robotics mxAutomation, platform level 50 (Performance Plus) |
TF5120-0v60 | TwinCAT 3 Robotics mxAutomation, platform level 60 (Mid Performance) |
TF5120-0v70 | TwinCAT 3 Robotics mxAutomation, platform level 70 (High Performance) |
TF5120-0v80 | TwinCAT 3 Robotics mxAutomation, platform level 80 (Very High Performance) |
TF5120-0v81 | TwinCAT 3 Robotics mxAutomation, platform level 81 (Very High Performance) |
TF5120-0v82 | TwinCAT 3 Robotics mxAutomation, platform level 82 (Very High Performance) |
TF5120-0v83 | TwinCAT 3 Robotics mxAutomation, platform level 83 (Very High Performance) |
TF5120-0v84 | TwinCAT 3 Robotics mxAutomation, platform level 84 (Very High Performance) |
TF5120-0v90 | TwinCAT 3 Robotics mxAutomation, platform level 90 (Other) |
TF5120-0v91 | TwinCAT 3 Robotics mxAutomation, platform level 91 (Other 5…8 Cores) |
TF5120-0v92 | TwinCAT 3 Robotics mxAutomation, platform level 92 (Other 9…16 Cores) |
TF5120-0v93 | TwinCAT 3 Robotics mxAutomation, platform level 93 (Other 17…32 Cores) |
TF5120-0v94 | TwinCAT 3 Robotics mxAutomation, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use