DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF5293 | TwinCAT 3 CNC Milling Base

TF5293 | TwinCAT 3 CNC Milling Base

TF5293 | TwinCAT 3 CNC Milling Base

TF5293 | TwinCAT 3 CNC Milling Base

TF5293 | TwinCAT 3 CNC Milling Base

EMO 2023: Beckhoff Trade Show TV

EMO 2023: Beckhoff Trade Show TV

The TwinCAT 3 CNC Milling Base provides a comprehensive package of different cycles for triple-axis milling and drilling. It facilitates programming for these machines by encapsulating the required processes in parameterizable and reusable modules.

A variety of different drilling strategies are supported, ranging from simple centering and deep hole drilling to helical milling, tapping, and thread milling. These can also be combined with the included cycles for drilling patterns to facilitate efficient programming for multiple drilling in various arrangements.

The production of slotted holes, grooves, and differently shaped pockets and tenons is optimally supported by the included milling cycles. This also includes an option for producing customer-specific pockets or tenons based on contour descriptions stored in the NC program, removing remaining residual material using a separate tool, and deburring the resulting milled edges. All cycles offer extensive parameterization options for adaptation to different technological requirements. Their many features include support for different machining modes (roughing and finishing) and feed directions (conventional or climb milling), and these can be used in all principal planes (G17, G18, G19).

Product status:

product announcement | estimated market release on request

Product information

Technical dataTF5293
Required licenseTF5000, TF5210
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5293-0v50TwinCAT 3 CNC Milling Base, platform level 50 (Performance Plus)
TF5293-0v60TwinCAT 3 CNC Milling Base, platform level 60 (Mid Performance)
TF5293-0v70TwinCAT 3 CNC Milling Base, platform level 70 (High Performance)
TF5293-0v80TwinCAT 3 CNC Milling Base, platform level 80 (Very High Performance)
TF5293-0v81TwinCAT 3 CNC Milling Base, platform level 81 (Very High Performance)
TF5293-0v82TwinCAT 3 CNC Milling Base, platform level 82 (Very High Performance)
TF5293-0v83TwinCAT 3 CNC Milling Base, platform level 83 (Very High Performance)
TF5293-0v84TwinCAT 3 CNC Milling Base, platform level 84 (Very High Performance)
TF5293-0v90TwinCAT 3 CNC Milling Base, platform level 90 (Other)
TF5293-0v91TwinCAT 3 CNC Milling Base, platform level 91 (Other 5…8 Cores)
TF5293-0v92TwinCAT 3 CNC Milling Base, platform level 92 (Other 9…16 Cores)
TF5293-0v93TwinCAT 3 CNC Milling Base, platform level 93 (Other 17…32 Cores)
TF5293-0v94TwinCAT 3 CNC Milling Base, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use