![TF5055 | TwinCAT 3 NC Flying Saw](https://multimedia.beckhoff.com/media/tc3-nc-ptp__web_preview.png)
TwinCAT 3 NC Flying Saw implements the coupling of a slave axis to a master axis in a certain synchronous position (flying saw). PLC function blocks enable coupling and uncoupling as well as parameterization.
Features
- The master axis can be a real axis, a virtual axis, or some other external source of actual values.
- synchronization of the slave axis from any motion situation (stop, forward or reverse travel) with the master in motion
- simple synchronization with the master velocity
- precise position synchronization with the master axis (velocity and position)
- synchronous velocity can be set via a coupling factor
- optional return prevention as additional safety function
- superimposed section compensation during the synchronous phase for dynamic position correction
Product status:
regular delivery
Product information
Technical data | TF5055 |
---|---|
Required License | TC1250 |
Operating system | Windows 7, Windows 10, Windows CE, TwinCAT/BSD |
CPU architecture | x86, x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF5055-0v40 | TwinCAT 3 NC Flying Saw, platform level 40 (Performance) |
TF5055-0v50 | TwinCAT 3 NC Flying Saw, platform level 50 (Performance Plus) |
TF5055-0v60 | TwinCAT 3 NC Flying Saw, platform level 60 (Mid Performance) |
TF5055-0v70 | TwinCAT 3 NC Flying Saw, platform level 70 (High Performance) |
TF5055-0v80 | TwinCAT 3 NC Flying Saw, platform level 80 (Very High Performance) |
TF5055-0v81 | TwinCAT 3 NC Flying Saw, platform level 81 (Very High Performance) |
TF5055-0v82 | TwinCAT 3 NC Flying Saw, platform level 82 (Very High Performance) |
TF5055-0v83 | TwinCAT 3 NC Flying Saw, platform level 83 (Very High Performance) |
TF5055-0v84 | TwinCAT 3 NC Flying Saw, platform level 84 (Very High Performance) |
TF5055-0v90 | TwinCAT 3 NC Flying Saw, platform level 90 (Other) |
TF5055-0v91 | TwinCAT 3 NC Flying Saw, platform level 91 (Other 5…8 Cores) |
TF5055-0v92 | TwinCAT 3 NC Flying Saw, platform level 92 (Other 9…16 Cores) |
TF5055-0v93 | TwinCAT 3 NC Flying Saw, platform level 93 (Other 17…32 Cores) |
TF5055-0v94 | TwinCAT 3 NC Flying Saw, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2024 - Terms of Use