DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TC1220 | TwinCAT 3 PLC/C++/MATLAB® and Simulink®

TC1220 | TwinCAT 3 PLC/C++/MATLAB® and Simulink®

TC1220 | TwinCAT 3 PLC/C++/MATLAB® and Simulink®

TC1220 | TwinCAT 3 PLC/C++/MATLAB® and Simulink®

TC1220 | TwinCAT 3 PLC/C++/MATLAB® and Simulink®

Introduction to TwinCAT C++

TwinCAT 3.1 | New items in C++: OnlineChange

Introduction to TwinCAT C++

TwinCAT 3.1 | New items in C++: OnlineChange

Based on TC1210 TwinCAT 3 PLC/C++ and through TC1320 TwinCAT 3 C++/MATLAB® and Simulink®, TC1220 additionally offers the possibility to use modules in MATLAB® and Simulink®. MATLAB® and Simulink® is a widely used development environment in the scientific field and is used, among other things, for the description of dynamic systems. From this environment, it is possible to generate C++ code that implements the behavior described. TwinCAT 3 runtime modules can be generated using TE140x products.

TC1x20 is a version of the TwinCAT C++ runtime extended by the capability to run these modules.

Features

  • contains the TwinCAT 3 PLC and C++ runtime
  • allows the execution of modules generated in MATLAB® and Simulink®
  • multiple instancing of modules
  • parameterization of these modules at runtime
  • online access to all parameters (can be deactivated)
  • generic modules (no hardware connection necessary within the models)
  • connection to the external mode of Simulink®
  • connection to the TwinCAT C++ debugger, with graphical representation of the blocks
  • modules can be called from other modules or directly by tasks

See additionally TC1200 and TC1320.

Product status:

regular delivery

Product information

Technical dataTC1220
IncludesTC1200, TC1320
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TC1220-0v20TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 20 (Economy)
TC1220-0v30TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 30 (Economy Plus)
TC1220-0v40TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 40 (Performance)
TC1220-0v50TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 50 (Performance Plus)
TC1220-0v60TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 60 (Mid Performance)
TC1220-0v70TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 70 (High Performance)
TC1220-0v80TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 80 (Very High Performance)
TC1220-0v81TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 81 (Very High Performance)
TC1220-0v82TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 82 (Very High Performance)
TC1220-0v83TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 83 (Very High Performance)
TC1220-0v84TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 84 (Very High Performance)
TC1220-0v90TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 84 (Very High Performance)
TC1220-0v91TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 91 (Other 5…8 Cores)
TC1220-0v92TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 92 (Other 9…16 Cores)
TC1220-0v93TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 93 (Other 17…32 Cores)
TC1220-0v94TwinCAT 3 PLC/C++/MATLAB® and Simulink®, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use