Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TC1000 | TwinCAT 3 ADS

TC1000 | TwinCAT 3 ADS

TC1000 | TwinCAT 3 ADS

TC1000 | TwinCAT 3 ADS

TC1000 | TwinCAT 3 ADS

TwinCAT 3.1 | Transport encryption for ADS – Secure ADS

TwinCAT 3.1 | Transport encryption for ADS – Secure ADS

ADS communication in TwinCAT: Connecting link for TwinCAT modules.

The Automation Device Specification (ADS) is the communication protocol of TwinCAT. It enables the data exchange and the control of TwinCAT systems. ADS is media-independent and can communicate via serial or network connections.

 

ADS enables:

  • access to the process image
  • consistent data exchange
  • access to I/O tasks
  • detection of status changes
  • read-out of the PLC symbol information
  • access by variable name
  • sum commands
  • synchronous and asynchronous access
  • cyclic and event-based messages

 

Libraries and runtime components are provided for common programming languages (including .NET, C/C++, Delphi and Java). In addition, interfaces are provided for communication with third-party software (e.g. MATLAB®, NI LabVIEW™, Office). The ADS web services enable the development of device-independent web applications (HTML5, WCF).

The message router manages multiple connections and efficiently distributes the messages. The data packets can be recorded via the ADS monitor using the integrated diagnostic interface.

The free TwinCAT 3 ADS supplies the basic components required in order to communicate with TwinCAT systems. The setup can be integrated in your own installation routines.

Product status:

regular delivery

Product information

Technical dataTC1000
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD, TwinCAT/RTOS
CPU architecturex86, x64, Arm®
Ordering information
TC1000-0v10TwinCAT 3 ADS, platform level 10 (Basic)
TC1000-0v20TwinCAT 3 ADS, platform level 20 (Economy)
TC1000-0v30TwinCAT 3 ADS, platform level 30 (Economy Plus)
TC1000-0v40TwinCAT 3 ADS, platform level 40 (Performance)
TC1000-0v50TwinCAT 3 ADS, platform level 50 (Performance Plus)
TC1000-0v60TwinCAT 3 ADS, platform level 60 (Mid Performance)
TC1000-0v70TwinCAT 3 ADS, platform level 70 (High Performance)
TC1000-0v80TwinCAT 3 ADS, platform level 80 (Very High Performance)
TC1000-0v81TwinCAT 3 ADS, platform level 81 (Very High Performance)
TC1000-0v82TwinCAT 3 ADS, platform level 82 (Very High Performance)
TC1000-0v83TwinCAT 3 ADS, platform level 83 (Very High Performance)
TC1000-0v84TwinCAT 3 ADS, platform level 84 (Very High Performance)
TC1000-0v90TwinCAT 3 ADS, platform level 90 (Other)
TC1000-0v91TwinCAT 3 ADS, platform level 91 (Other 5…8 Cores)
TC1000-0v92TwinCAT 3 ADS, platform level 92 (Other 9…16 Cores)
TC1000-0v93TwinCAT 3 ADS, platform level 93 (Other 17…32 Cores)
TC1000-0v94TwinCAT 3 ADS, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use