Using TwinCAT 3 I/O, cyclic data can be collected by different fieldbuses in process images. Cyclic tasks drive the corresponding fieldbuses. Various fieldbuses can be operated with different cycle times on one CPU. Applications can directly access the process image. The fieldbuses and the process images are configured in TwinCAT 3 Engineering.
- provides variable-oriented linkage of I/O devices to tasks
- tasks are variable-oriented among each other
- the smallest unit is one bit
- supports both synchronous and asynchronous relationships
- consistent exchange of data areas and process images
- online display in the directory tree
- online watch window
- “Force and Write” for commissioning and for testing task variables and I/O devices
- supported fieldbuses:
Product status:
regular delivery
Product information
Technical data | TC1100 |
---|---|
Includes | TC1000 |
Operating system | Windows 7, Windows 10, Windows CE, TwinCAT/BSD, TwinCAT/RTOS |
CPU architecture | x86, x64, Arm® |
Ordering information | |
---|---|
TC1100-0v10 | TwinCAT 3 I/O, platform level 10 (Basic), already included with industrial PCs with platform level P10 |
TC1100-0v20 | TwinCAT 3 I/O, platform level 20 (Economy) |
TC1100-0v30 | TwinCAT 3 I/O, platform level 30 (Economy Plus) |
TC1100-0v40 | TwinCAT 3 I/O, platform level 40 (Performance) |
TC1100-0v50 | TwinCAT 3 I/O, platform level 50 (Performance Plus) |
TC1100-0v60 | TwinCAT 3 I/O, platform level 60 (Mid Performance) |
TC1100-0v70 | TwinCAT 3 I/O, platform level 70 (High Performance) |
TC1100-0v80 | TwinCAT 3 I/O, platform level 80 (Very High Performance) |
TC1100-0v81 | TwinCAT 3 I/O, platform level 81 (Very High Performance) |
TC1100-0v82 | TwinCAT 3 I/O, platform level 82 (Very High Performance) |
TC1100-0v83 | TwinCAT 3 I/O, platform level 83 (Very High Performance) |
TC1100-0v84 | TwinCAT 3 I/O, platform level 84 (Very High Performance) |
TC1100-0v90 | TwinCAT 3 I/O, platform level 90 (Other) |
TC1100-0v91 | TwinCAT 3 I/O, platform level 91 (Other 5…8 Cores) |
TC1100-0v92 | TwinCAT 3 I/O, platform level 92 (Other 9…16 Cores) |
TC1100-0v93 | TwinCAT 3 I/O, platform level 93 (Other 17…32 Cores) |
TC1100-0v94 | TwinCAT 3 I/O, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2024 - Terms of Use