The new EL14xx and EL24xx EtherCAT Terminals complement Beckhoff’s existing broad portfolio in the area of digital input/output and combine proven functions with an optimized circuit architecture.
Implementation of advanced components ensures future-proofing and guarantees long-term availability. These product families – now with up to 32 channels – offer maximum flexibility for standard applications with basic functionality. The following I/Os are initially available in the EL14xx and EL24xx EtherCAT Terminal series:
- EL1409: 16-channel digital input, 24 V DC, input filter 3 ms, positive switching
- EL1489: 16-channel digital input, 24 V DC, input filter 3 ms, ground switching
- EL1429: 16-channel digital input, 24 V DC, input filter 3 ms, positive/ground switching
- EL1417: 32-channel digital input, 24 V DC, adjustable, positive switching
- EL2409: 16-channel digital output, 24 V DC, 0.5 A, positive switching
- EL2489: 16-channel digital output, 24 V DC, 0.5 A, ground switching
- EL2407: 32-channel digital output, 24 V DC, 0.5 A, positive switching

Ms. Elena Briganti
Beckhoff Automation S.r.l.
Via Luciano Manara, 2
20812 Limbiate, MB
Italy