The new EtherCAT power measurement terminals provide individual monitoring functions for 3-phase supply networks. The EL3423 3-phase power measurement terminal offers basic functionality for mains analysis and energy management. The EL3443 3-phase power measurement terminal integrates extended functionality for mains analysis and energy management. The EL3483 is a 3-phase mains monitoring terminal for voltage, frequency and phase.
More about this video
High-end computing power in an ultra-compact design
With highly flexible application options, the new series of ultra-compact Beckhoff Industrial PCs that first launched with the C6015 has proven to be extremely successful. With the addition of the new, ultra-compact C6030 Industrial PC (IPC), the advantages of small space requirements, universal applicability and flexible installation are now also available for complex applications with the highest performance requirements. The multi-core computer, with a size of only 132 x 132 x 67 mm, integrates Intel® Core™ i-series processors of the 6th and 7th Generation to provide ample computing power and offer maximum performance with up to 3.6 GHz per core.
IPC
Meiltä saat kaikkiin käyttökohteisiin sopivat paneeli- ja teollisuus-PC:t, jotka edustavat uusinta teknologiaa omassa tehokkuusluokassaan.
C60xx | Ultra-compact Industrial PCs
The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.
PCs
With self-developed and produced motherboards, the Beckhoff Industrial PCs combine performance with flexibility, stability, and long-term availability.
C6030 | Ultra-compact Industrial PC
Motivated by the success of the C6015, in particular in IoT and Industrie 4.0 applications, Beckhoff has extended its range of ultra-compact control cabinet Industrial PCs by the C6030. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6030 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.