With the new CPX Control Panel series, the success story of the Beckhoff multi-touch panels will continue, from now on also in process industry applications, that is, in hazardous areas classified Zone 2 and 22. Beckhoff offers a system-integrated solution for explosion protection with a comprehensive portfolio of explosion-proof components for barrier-free concepts right into Zone 0. The range of products includes, among others, specific interfaces and protocols for process technology in TwinCAT, the CPX series Control Panels and Panel PCs and the ELX series EtherCAT Terminals.
More about this video
De alta calidad y elegante: Monitor multitáctil para zona Ex 2
Gracias a la introducción consecuente de la moderna tecnología multitáctil en la gama de monitores y Panel PCs de Beckhoff, los constructores de máquinas clásicos y otros sectores llevan muchos años beneficiándose de los conceptos de mando orientados al futuro. Con la nueva serie de monitores CPX, estas ventajas también están disponibles ahora para aplicaciones en zonas con riesgo de explosión 2/22. La carcasa de aluminio de alta calidad y elevada resistencia ofrece fiabilidad y durabilidad para condiciones ambientales rigurosas y con riesgo de explosión, poniendo a disposición las ventajas de mando, tacto y diseño para aplicaciones en la ingeniería de procesos.
CPX29xx, CPX39xx | Ex Control Panels
The Control Panel series CPX29xx and CPX39xx offer multi-touch technology for distances of up to 100 meters for use in zone 2/22.
CPX27xx, CPX37xx | Ex Panel PCs
The CPX27xx and CPX37xx Panel PC series for use in zone 2/22 offer multi-touch technology and multi-core performance.
CPX37xx | Multi-touch Panel PC
With the CPX Panel PC series, the proven multi-touch technology of Beckhoff Panel PCs is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.
CPX27xx | Fanless multi-touch built-in Panel PC
CPX27xx for application in hazardous areas, zone 2/22 With the CPX Panel PC series, the proven multi-touch technology of Beckhoff Panel PCs is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.
CPX39xx | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link
With the CPX Control Panel series, the proven multi-touch technology of Beckhoff Control Panels is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX Control Panels even under harsh environmental conditions.
CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface
With the CPX Control Panel series, the proven multi-touch technology of Beckhoff Control Panels is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX Control Panels even under harsh environmental conditions.
IPC
Suministramos el Monitor o PC industrial adecuado para cada aplicación, con la última tecnología.