The AMP8043 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
The three-phase synchronous motor with flange code F4 (87 mm) and motor length 3 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.
Drive-integrated safety functions
The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:
- Safe stop functions (STO, SOS, SS1, SS2)
- Safe speed functions (SLS, SSM, SSR, SMS)
- Safe position functions (SLP, SCA, SLI)
- Safe acceleration functions (SAR, SMA)
- Safe direction functions (SDIp, SDIn)
- Safe braking functions (SBC, SBT)
The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.
The TwinCAT 3 Safety Editor TE9000 and the TwinSAFE Loader/User TE9200 must be used to implement safety projects.
Product status:
regular delivery
Product variants | Standstill torque | Rated speed | Motor feedback | TwinSAFE safe drive technology |
---|---|---|---|---|
AMP8043-Ex1z | 5.40 Nm | 2500 min-1 | single-turn absolute encoder | STO, SS1 |
AMP8043-Ex2z | 5.40 Nm | 2500 min-1 | multi-turn absolute encoder | STO, SS1 |
AMP8043-Ex3z | 5.40 Nm | 2500 min-1 | single-turn absolute encoder | Safe Motion |
AMP8043-Ex4z | 5.40 Nm | 2500 min-1 | multi-turn absolute encoder | Safe Motion |
AMP8043-Hx1z | 5.30 Nm | 5000 min-1 | single-turn absolute encoder | STO, SS1 |
AMP8043-Hx2z | 5.30 Nm | 5000 min-1 | multi-turn absolute encoder | STO, SS1 |
AMP8043-Hx3z | 5.30 Nm | 5000 min-1 | single-turn absolute encoder | Safe Motion |
AMP8043-Hx4z | 5.30 Nm | 5000 min-1 | multi-turn absolute encoder | Safe Motion |
AMP8043-Kx1z | 4.70 Nm | 7000 min-1 | single-turn absolute encoder | STO, SS1 |
AMP8043-Kx2z | 4.70 Nm | 7000 min-1 | multi-turn absolute encoder | STO, SS1 |
AMP8043-Kx3z | 4.70 Nm | 7000 min-1 | single-turn absolute encoder | Safe Motion |
AMP8043-Kx4z | 4.70 Nm | 7000 min-1 | multi-turn absolute encoder | Safe Motion |
© Beckhoff Automation 2025 - Terms of Use