Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

SPS 2019: AMI812x - Smart servo drive with integrated output stage

SPS 2019: AMI812x - Smart servo drive with integrated output stage

The integrated AMI8132 servo drive combines servomotor, output stage and fieldbus connection in a space-saving design in the voltage range of < 48 V DC. It is suitable for all motion requirements in the power range up to 400 W. The standstill torque of the motor is 2.18 Nm. The integrated servo drive with flange code F3 (72 mm) and motor length 2 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

regular delivery

Product variantsStandstill torqueRated speed
AMI8132-abcc-wJyz2.18 Nm1000 min-1

© Beckhoff Automation 2025 - Terms of Use