Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

AMP8031 | Distributed servo drive 1.36…1.38 Nm (M0), F3 (72 mm)

AMP8031 | Distributed servo drive 1.36…1.38 Nm (M0), F3 (72 mm)

AMP8031 | Distributed servo drive 1.36…1.38 Nm (M0), F3 (72 mm)

AMP8031 | Distributed servo drive 1.36…1.38 Nm (M0), F3 (72 mm)

AMP8031 | Distributed servo drive 1.36…1.38 Nm (M0), F3 (72 mm)

The AMP8031 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

The three-phase synchronous motor with flange code F3 (72 mm) and motor length 1 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

 

Drive-integrated safety functions

 

The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:

 

  • Safe stop functions (STO, SOS, SS1, SS2)
  • Safe speed functions (SLS, SSM, SSR, SMS)
  • Safe position functions (SLP, SCA, SLI)
  • Safe acceleration functions (SAR, SMA)
  • Safe direction functions (SDIp, SDIn)
  • Safe braking functions (SBC, SBT)

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

regular delivery

Product variantsStandstill torqueRated speedMotor feedbackTwinSAFE safe drive technology
AMP8031-Cx1z1.38 Nm3000 min-1single-turn absolute encoderSTO, SS1
AMP8031-Cx2z1.38 Nm3000 min-1multi-turn absolute encoderSTO, SS1
AMP8031-Cx3z1.38 Nm3000 min-1single-turn absolute encoderSafe Motion
AMP8031-Cx4z1.38 Nm3000 min-1multi-turn absolute encoderSafe Motion
AMP8031-Dx1z1.38 Nm6000 min-1single-turn absolute encoderSTO, SS1
AMP8031-Dx2z1.38 Nm6000 min-1multi-turn absolute encoderSTO, SS1
AMP8031-Dx3z1.38 Nm6000 min-1single-turn absolute encoderSafe Motion
AMP8031-Dx4z1.38 Nm6000 min-1multi-turn absolute encoderSafe Motion
AMP8031-Fx1z1.36 Nm9000 min-1single-turn absolute encoderSTO, SS1
AMP8031-Fx2z1.36 Nm9000 min-1multi-turn absolute encoderSTO, SS1
AMP8031-Fx3z1.36 Nm9000 min-1single-turn absolute encoderSafe Motion
AMP8031-Fx4z1.36 Nm9000 min-1multi-turn absolute encoderSafe Motion

© Beckhoff Automation 2025 - Terms of Use