DetachFixClose

MS4306-2003-1111 | 2-channel EtherCAT power output, EtherCAT P, 24 V DC/2 x 3 A, switchable, M8

MS4306-2003-1111 | 2-channel EtherCAT power output, EtherCAT P, 24 V DC/2 x 3 A, switchable, M8

MS4306-2003-1111 | 2-channel EtherCAT power output, EtherCAT P, 24 V DC/2 x 3 A, switchable, M8

MS4306-2003-1111 | 2-channel EtherCAT power output, EtherCAT P, 24 V DC/2 x 3 A, switchable, M8

MS4306-2003-1111 | 2-channel EtherCAT power output, EtherCAT P, 24 V DC/2 x 3 A, switchable, M8

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4306-2003-1111 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP and EtherCAT P for additional consumers via two EtherCAT P outputs. Both voltages are protected by integrated electronic fuses; the load voltage UP can also be switched.

 

The integration of an EtherCAT power output module allows MX-System stations to be expanded to include EtherCAT P Box modules as well as any other EtherCAT P devices.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical_dataMS4306-2003-1111
Product categorysystem modules
Category/versionEtherCAT power output
Output voltage/current, external24 V DC/2 x 3 A
Connection method output, externalM8 connector
Switchable outputyes
Output protectioneFuse
EtherCAT forwardingEtherCAT P, M8 connector
Housing dataR1S1T2
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use