
The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4306-1003-1111 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP and EtherCAT P for additional consumers via an EtherCAT P output. Both voltages are protected by integrated electronic fuses; the load voltage UP can also be switched.
The integration of an EtherCAT power output module allows MX-System stations to be expanded to include EtherCAT P Box modules as well as any other EtherCAT P devices.
Product status:
product announcement | estimated market release on request
Product information
Technical_data | MS4306-1003-1111 |
---|---|
Product category | system modules |
Category/version | EtherCAT power output |
Output voltage/current, external | 24 V DC/2 x 3 A |
Connection method output, external | M8 connector |
Switchable output | yes |
Output protection | eFuse |
EtherCAT forwarding | EtherCAT P, M8 connector |
Housing data | R1S1T2 |
---|---|
Baseplate interface | data connector |
Number of data slots | 1 |
Operating temperature | 0…50°C |
Storage temperature | -25…+85°C |
Protection rating | IP65/67 |
Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use