DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2030 | Basic CPU module (service phase)

CX2030 | Basic CPU module (service phase)

CX2030 | Basic CPU module (service phase)

Status LEDs
Battery compartment
(behind the flap)
CFast
Ethernet and USB connection
DVI connection
Multi optional interface
(e.g. RS232, PROFIBUS,
CANopen)
CX2030 | Basic CPU module (service phase)

CX2030 | Basic CPU module (service phase)

Embedded PCs from the CX2000 product family

Wassermann Technologies

Embedded PCs from the CX2000 product family

Wassermann Technologies

The CX2030 has a 1.5 GHz Intel® Core™ i7 dual-core CPU, it is fanless and has no rotating components. In addition to the CPU and chipset the CX2030 also contains the main memory with 2 GB RAM as standard. 4 GB is possible as an option. The controller boots from the CFast flash memory card.

The basic configuration of the CX2030 includes a CFast memory card, two independent Gbit Ethernet interfaces, four USB 2.0 interfaces and a DVI-I interface.

The CPU has a 128 kB NOVRAM persistent data memory for situations where no UPS is used.

The unit can optionally be ordered with a fieldbus or serial interface. Other components from the CX2000 family can be connected via the multi-pin terminals on either side. The operating system is Microsoft Windows Embedded Compact 7, Windows Embedded Standard 7 P or Windows 10 IoT Enterprise 2016 LTSB. TwinCAT automation software transforms a CX2030 system into a powerful PLC and motion control system that can be operated with or without visualization. Due to its high-performance the CX2030 can be used for interpolating 3-D path movements with TwinCAT NC I.

Up to four modules can be connected to the basic CPU module. The connection order is irrelevant. Internally the modules are connected via PCI Express and can be connected subsequently to the CPU in the field.

The power supply for the CPU module comes from a CX2100 power supply module, which is connected on the right-hand side of the CPU. Two further CFast memory card modules (CX2550-0010) can be connected between the power supply unit and the CPU, so that a total of up to three CFast cards can be used. RAID can be used in situations where more than one CFast card is used.

The extended operating temperature range between -25 and +60°C enables application in climatically demanding situations.

Product status:

service phase | recommended alternative: CX2033

Product information

Technical dataCX2030
ProcessorIntel® Core™ i7 2610UE 1.5 GHz
Number of cores2
Flash memory20 GB or 40 GB CFast flash card (depending on the operating system), optionally extendable
Main memory2 GB DDR3 RAM (expandable ex factory to 4 GB)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-I, 4 x USB 2.0, 1 x optional interface
Coolingpassive, optionally with active cooling ex factory
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows Embedded Compact 7 (TwinCAT 3 supports only one CPU core), Windows Embedded Standard 7 P, Windows 10 IoT Enterprise 2016 LTSB, TwinCAT/BSD
Control softwareTwinCAT 2 runtime
TwinCAT 3 runtime (XAR)
I/O connectionvia power supply module (E-bus or K-bus, automatic recognition)
Power supply24 V DC (-15%/+20%)
NOVRAM128 kB
Max. power consumption27 W
Weightapprox. 1165 g
Dimensions (W x H x D)144 mm x 99 mm x 91 mm
Relative humidity95%, no condensation
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelMid Performance (60); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX2030-0100CPU module, no operating system, no TwinCAT
CX2030-0110CPU module, Microsoft Windows Embedded Compact 7, no TwinCAT
CX2030-0111CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 PLC runtime
CX2030-0112CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 NC PTP runtime
CX2030-0113CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 NC I runtime
CX2030-0115CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 3 runtime (XAR), no licenses included
CX2030-0120CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, no TwinCAT
CX2030-0121CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 PLC runtime
CX2030-0122CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 NC PTP runtime
CX2030-0123CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 2 NC I runtime
CX2030-0125CPU module, Microsoft Windows Embedded Standard 7 P, 32 bit, TwinCAT 3 runtime (XAR), no licenses included
CX2030-0130CPU module, Microsoft Windows Embedded Standard 7 P, 64 bit, no TwinCAT
CX2030-0135CPU module, Microsoft Windows Embedded Standard 7 P, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX2030-0140CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, no TwinCAT
CX2030-0141CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 PLC runtime
CX2030-0142CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 NC PTP runtime
CX2030-0143CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 32 bit, TwinCAT 2 NC I runtime
CX2030-0150CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, no TwinCAT
CX2030-0155CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX2030-0185CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included

The end date of the extended support for the operating system Microsoft Windows Embedded Compact 7 has already passed. Up-to-date security updates can no longer be provided. TwinCAT is only supported up to build 4024.

Windows Embedded Compact 7 supports in combination with TwinCAT 3, only one CPU core.

Windows Embedded Compact 7 and TwinCAT/BSD include a CFast flash card with a capacity of 20 GB. Other operating systems include a CFast flash card with a capacity of 40 GB.

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Options
CX2900-0010Operating system preequipped on 2½-inch HDD/SSD for CX20x0, CX20x2 and CX20x3.
Requires the extension module CX2550-0020 and one 2½-inch HDD/SSD.
CX2900-0011Basic CPU module without 20 GB CFast flash card, less price
CX2900-0012Basic CPU module without 40 GB CFast flash card, less price
CX2900-003940 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card
CX2900-004380 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card
CX2900-004580 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
CX2900-0047160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
CX2900-0300“Active cooling”: factory conversion of the CX2030 CPU module for active cooling in order to enable flexible
installation positions (see documentation). Active cooling takes place via a fan cartridge. This option requires the use of a power supply unit type CX2100-0014 or CX2100-0914.
CX2900-0304memory extension to 4 GB DDR3 RAM, instead of 2 GB DDR3 RAM
Optional interfaces
CX2030-N010DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by Windows Embedded Compact 7.
CX2030-N011DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by Windows Embedded Compact 7 or TwinCAT/BSD.
CX2030-N030RS232 interface, D-sub plug, 9-pin
CX2030-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX2030-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX2030-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX2030-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX2030-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX2030-M1122 x EtherCAT master interface
CX2030-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX2030-M310PROFIBUS master interface, D-sub socket, 9-pin
CX2030-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX2030-M510CANopen master interface, D-sub plug, 9-pin
CX2030-B510CANopen slave interface, D-sub plug, 9-pin
CX2030-M930PROFINET RT, controller interface, Ethernet (2 x RJ45 switch)
CX2030-B930PROFINET RT, device interface, Ethernet (2 x RJ45 switched)
Accessories
CX1900-0101DVI-to-VGA passive adaptor for connecting a standard desktop VGA monitor to the CX system (singles out the VGA signals of the DVI-I interface).
CX1900-0102Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx
– lithium button cell type CR2032, 3V/225 mAh
– follow polarity when installing
CX2900-002620 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems)
CX2900-003840 GB CFast card, 3D flash, extended temperature range
CX2900-004080 GB CFast card, 3D flash, extended temperature range
CX2900-0042160 GB CFast card, 3D flash, extended temperature range
CX2900-0101Housing locking clips (black) for the CX52x0, CX53x0, CX56x0 and CX20xx series
10 locking pin sets (each set consisting of two pieces)
CX2900-0102Cover for left-side module bus connector, 5 pieces
CX2900-0103Spare fan cartridge for CX2040, CX2042, CX2043, CX2062, CX2072 and CX2020, CX2030, CX2033 with fan option
– cartridge consisting of chassis and 60 mm fan
– simple exchange in the field due to wireless installation
– dimensions (W x H x D) 67 x 62 x 16 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use