DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS1051-3000 | CANopen, D-sub connector, with integrated termination resistor

ZS1051-3000 | CANopen, D-sub connector, with integrated termination resistor

ZS1051-3000 | CANopen, D-sub connector, with integrated termination resistor

ZS1051-3000 | CANopen, D-sub connector, with integrated termination resistor

ZS1051-3000 | CANopen, D-sub connector, with integrated termination resistor

9-pin D-sub connector for CANopen with integrated termination resistor

Product status:

service phase | recommended alternative: ZS1051-3001

Product information

Technical dataZS1051-3000
Installation sizeD-sub
Connector typeplug
Contact typemale
Number of positions (face)9-pin
Wire terminationCage clamp
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter4.5...8.0 mm
Ordering information
ZS1051-30009-pin D-sub connector for CANopen with integrated termination resistor

© Beckhoff Automation 2024 - Terms of Use