DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS1051-3001 | CANopen, D-sub connector, with integrated termination resistor

ZS1051-3001 | CANopen, D-sub connector, with integrated termination resistor

ZS1051-3001 | CANopen, D-sub connector, with integrated termination resistor

ZS1051-3001 | CANopen, D-sub connector, with integrated termination resistor

ZS1051-3001 | CANopen, D-sub connector, with integrated termination resistor

CAN connector, D-Sub, 9-pin, socket, female, D-Sub, 9-pin, plug, male, with switchable termination resistor

Product status:

regular delivery

Product information

Technical dataZS1051-3001
Installation sizeD-sub
Connector typesocket
Contact typefemale
Number of positions (face)9-pin
A135 mm
A222.7 mm
A311.5 mm
A428.5 mm
A517.6 mm
Ordering information
ZS1051-3001CAN connector, D-Sub, 9-pin, socket, female, D-Sub, 9-pin, plug, male, with switchable termination resistor

© Beckhoff Automation 2024 - Terms of Use