DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP2400-Bxxx | Fieldbus Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IP2400-Bxxx, 8 mm, snap type

IP2400-Bxxx, 8 mm, snap type


Fieldbus connection (design depends
on the fieldbus)


8 mm I/O connection sockets


Signal status display


Labeling areas

Power supply status display:


Box supply (US)


Auxiliary voltage (UP)


Power supply feed


Power supply downstream
connection

1 | + 24 V DC US
2 | Output
3 | GND
4 | Input

1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND

2-wire

3-wire

Input | Output

Top view 

I/O connection 

Connector assignment 
IP2400-Bxxx, 8 mm, snap type

IP2400-Bxxx, 8 mm, snap type

The IP2400-Bxxx digital I/O module has sixteen channels that can be used as eight inputs and eight outputs. The signals are connected through 8 mm snap type connectors, both of which have four pins (with separate input and output pins). Adapter cables are available for use in input-only or output-only cases, as well as connectors for field assemby. It is also possible to use the power supply cable directly as the sensor cable. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product variantsCommunicationBus interface
IP2400-B200Lightbus2 x fiber-optic socket for plug ZS1020-0010
IP2400-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP2400-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP2400-B400Interbus1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin
IP2400-B510CANopen1 x M12 plug, 5-pin
IP2400-B518CANopen1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP2400-B520DeviceNet1 x M12 plug, 5-pin
IP2400-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP2400-B730Modbus RTU1 x M12 socket, 5-pin, B-coded
IP2400-B800RS485/RS4221 x M12 socket, 5-pin, B-coded
IP2400-B810RS2321 x M12 socket, 5-pin, B-coded

© Beckhoff Automation 2024 - Terms of Use