DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IL2300-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IL2300-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IL2300-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IL2300-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IL2300-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

The IL2300-Cxxx PLC Box module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via 8 mm snap type connetors.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product variantsCommunicationBus interface
IL2300-C310IP-Link1 x M12 socket, 5-pin, B-coded
IL2300-C318IP-Link1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IL2300-C810IP-Link1 x M12 socket, 5-pin, B-coded
IL2300-C900IP-Link1 x RJ45 socket

© Beckhoff Automation 2024 - Terms of Use