DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IL2300-C318 | PLC Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

IL2300-C318 | PLC Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

IL2300-C318 | PLC Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

IL2300-C318 | PLC Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

IL2300-C318 | PLC Box, 4-channel digital input + 4-channel digital output, PROFIBUS, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

The IL2300-Cxxx PLC Box module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via 8 mm snap type connetors.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair. Recommended alternative: ${Life_cycle_alternative_product_list}

Product information

System dataPROFIBUS DP | IPxxxx-B31x, IL230x-B31x, IL230x-C31x
Number of I/O stations100 with repeater
Number of I/O pointsapprox. 6,000, depending on the master
Data transfer mediumshielded copper cable, 2 x 0.25 mm²
Distance between stations1,200 m 1,000 m 400 m 200 m 100 m
Data transfer rates9.6/19.2/­93.75 kbaud 187.5 kbaud 500 kbaud 1,500 kbaud …3/6/12 Mbaud
Data transfer timeapprox. 0.5 ms with 10 stations each with 32 bit input and output
Technical data digital inputs/outputsIL2300-Cxxx
SpecificationEN 61131-2, type 2
Number of channels4 inputs + 4 outputs
Input/output connections8 mm, snap type
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15 %/+20 %)
Max. output current0.5 A per channel, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA
Current consumption from USsee documentation
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image4 inputs + 4 outputs
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system
Special featuresIP-Link coupler
Operating/storage temperature0…+55 °C/-25…+85 °C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Technical dataIL2300-C318
Configuration possibilityvia KS2000 or the controller, DP-V1 extensions are supported
Data transfer ratesautomatic detection up to 12 Mbaud
Bus interface1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
Power supplycontrol voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Box supply current85 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type
Operating/storage temperature0…+55 °C/-25…+85 °C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataXXL housing
Dimensions (W x H x D)30 mm x 210 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use