DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IL2300-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IL2300-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IL2300-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IL2300-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IL2300-Bxxx | Coupler Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

The IL2300Bxxx Coupler Box module combines four digital inputs with 3.0 ms input filter and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via 8 mm snap type connectors.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product variantsCommunicationBus interface
IL2300-B110IP-Link2 x M12 socket, 4-pin (D-coded)
IL2300-B200IP-Link|Lightbus2 x fiber-optic socket for plug ZS1020-0010
IL2300-B310IP-Link|PROFIBUS1 x M12 socket, 5-pin, B-coded
IL2300-B318IP-Link|PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IL2300-B400Interbus|IP-Link1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin
IL2300-B510CANopen|IP-Link1 x M12 plug, 5-pin
IL2300-B518CANopen|IP-Link1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IL2300-B520DeviceNet|IP-Link1 x M12 plug, 5-pin
IL2300-B528DeviceNet|IP-Link1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IL2300-B730IP-Link|Modbus RTU1 x M12 socket, 5-pin, B-coded
IL2300-B800IP-Link|RS485/RS4221 x M12 socket, 5-pin, B-coded
IL2300-B810IP-Link|RS2321 x M12 socket, 5-pin, B-coded
IL2300-B900ADS|IP-Link|Modbus TCP|RT Ethernet1 x RJ45 socket
IL2300-B901ADS|IP-Link|Modbus TCP|RT Ethernet1 x M12 socket, 4-pin (D-coded)
IL2300-B903IP-Link|PROFINET1 x M12 socket, 4-pin (D-coded)
IL2300-B905EtherNet/IP|IP-Link1 x M12 socket, 4-pin (D-coded)

© Beckhoff Automation 2024 - Terms of Use