DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IL2300-B528 | Coupler Box, 4-channel digital input + 4-channel digital output, DeviceNet, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

IL2300-B528 | Coupler Box, 4-channel digital input + 4-channel digital output, DeviceNet, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

IL2300-B528 | Coupler Box, 4-channel digital input + 4-channel digital output, DeviceNet, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

IL2300-B528 | Coupler Box, 4-channel digital input + 4-channel digital output, DeviceNet, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

IL2300-B528 | Coupler Box, 4-channel digital input + 4-channel digital output, DeviceNet, 24 V DC, 3 ms, 0.5 A, Ø8, integrated T-connector

The IL2300Bxxx Coupler Box module combines four digital inputs with 3.0 ms input filter and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via 8 mm snap type connectors.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair. Recommended alternative: IL2301-B528

Product information

Technical data digital inputs/outputsIL2300-Bxxx
SpecificationEN 61131-2, type 2
Number of channels4 inputs + 4 outputs
Input/output connections8 mm, snap type
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA
Current consumption from USsee documentation
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image4 inputs + 4 outputs
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system
Special featuresIP-Link coupler
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Technical dataIL2300-B528
Extension modulesmax. 120 with max. 512 byte input and 512 byte output data
Digital peripheral signalsmax. 960 inputs and 960 outputs
Analog peripheral signalsmax. 252 inputs and 252 outputs
DeviceNet typecommunications adapter
Configuration possibilitythrough KS2000 or the controller (explicit messaging)
Data transfer ratesautomatic detection up to 500 kbaud
Bus interface1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
Data transfer mediumshielded copper cable, with power supply, typ. 2 x 2 x 0.25 mm²
Power supplycontrol voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Box supply current45 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: 500 V, control voltage/inputs or outputs: according to I/O type
Distance between stations500 m 250 m 100 m
I/O communication typesbit strobe, polling, cyclic, change of state
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataXXL housing
Dimensions (W x H x D)30 mm x 210 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use