DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS6040-2200-2350 | Power supply, 48 V DC/40 A, 600 V DC

MS6040-2200-2350 | Power supply, 48 V DC/40 A, 600 V DC

MS6040-2200-2350 | Power supply, 48 V DC/40 A, 600 V DC

MS6040-2200-2350 | Power supply, 48 V DC/40 A, 600 V DC

MS6040-2200-2350 | Power supply, 48 V DC/40 A, 600 V DC

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS6040-2200-2350
Product categorysystem modules
Category/versionpower supply
Input voltage/current, external600 V AC
Power supply unit48 V/40 A
Energy recoveryyes
Housing dataR2S3T4 KR27
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

© Beckhoff Automation 2024 - Terms of Use