DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS6020-1100-2250 | Power supply, 24 V DC/20 A, 600 V DC

MS6020-1100-2250 | Power supply, 24 V DC/20 A, 600 V DC

MS6020-1100-2250 | Power supply, 24 V DC/20 A, 600 V DC

MS6020-1100-2250 | Power supply, 24 V DC/20 A, 600 V DC

MS6020-1100-2250 | Power supply, 24 V DC/20 A, 600 V DC

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS6xxx series system modules are available in different performance classes and allow power supplies to be used as stand-alone modules. The MS6010-1100-2250 power supply provides 24 V DC and up to 20 A for the system.

 

The internal power supply is fed with 600 V AC from the baseplate on the primary side. Other modules on the same baseplate can use the 24 V DC internally across all data slots or forward it to any external 24 V devices as required.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS6020-1100-2250
Product categorysystem modules
Category/versionpower supply
Input voltage/current, external600 V AC
Power supply unit24 V/20 A
Housing dataR2S2T3 KR17
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use