DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

MO6224-0020-1112 | I/O module, 4-channel communication interface, IO-Link, master, Class A, M12

The MO6224-0020-1112 IO-Link module enables the connection of up to four IO-Link devices. These can be actuators, sensors or a combination of both. The connection to the field devices is made via a point-to-point connection. For this purpose, the module has an M12 output socket for each channel.

IO-Link is designed as an intelligent link between the fieldbus levels and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can take place from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool.

Product status:

product announcement

Product information

Technical dataMO6224-0020-1112
Product categoryI/O modules
Category/versioncommunication/gateway
TypeIO-Link, master/controller
Channels4
Connection methodM12
IO-Link Port ClassClass A
Data directionbidirectional
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Input voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Input filteradjustable 0…100 ms
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use