Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MD8xxx | Servo drives

The servo drives contain the DC link and the inverter for supplying the motor. Depending on the required number of axes, the modules are mounted on the baseplate behind the DC link power supply thus forming a multi-axis servo system. Modules of different ratings can be combined to enable an optimized design of the individual axes.

Your selection:
    • MD8106-0100-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, STO/SS1, B17

      MD8106-0100-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, STO/SS1, B17

      Product status:
      product announcement
    • MD8106-0190-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

      MD8106-0190-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, STO/SS1, B17, multi-feedback interface, M12

      Product status:
      product announcement
    • MD8106-0200-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17

      MD8106-0200-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17

      Product status:
      product announcement
    • MD8106-0290-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

      MD8106-0290-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

      Product status:
      product announcement
    • MD8112-0100-2254 | 1-channel servo drive, 600 V DC/12 A, OCT, STO/SS1, B17

      MD8112-0100-2254 | 1-channel servo drive, 600 V DC/12 A, OCT, STO/SS1, B17

      Product status:
      product announcement
    • MD8112-0190-2254 | 1-channel servo drive, 600 V DC/12 A, OCT, STO/SS1, B17, multi-feedback interface, M12

      MD8112-0190-2254 | 1-channel servo drive, 600 V DC/12 A, OCT, STO/SS1, B17, multi-feedback interface, M12

      Product status:
      product announcement
    • MD8112-0200-2254 | 1-channel servo drive, 600 V DC/12 A, OCT, Safe Motion, B17

      MD8112-0200-2254 | 1-channel servo drive, 600 V DC/12 A, OCT, Safe Motion, B17

      Product status:
      product announcement
    • MD8112-0290-2254 | 1-channel servo drive, 600 V DC/12 A, OCT, Safe Motion, B17, multi-feedback interface, M12

      MD8112-0290-2254 | 1-channel servo drive, 600 V DC/12 A, OCT, Safe Motion, B17, multi-feedback interface, M12

      Product status:
      product announcement
    • MD8128-0100-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23

      MD8128-0100-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23

      Product status:
      product announcement
    • MD8128-0190-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

      MD8128-0190-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, STO/SS1, B23, multi-feedback interface, M12

      Product status:
      product announcement
    • MD8128-0200-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23

      MD8128-0200-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23

      Product status:
      product announcement
    • MD8128-0290-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23, multi-feedback interface, M12

      MD8128-0290-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23, multi-feedback interface, M12

      Product status:
      product announcement
    • MD8206-0100-2254 | 2-channel servo drive, 600 V DC/6 A, OCT, STO/SS1, B17

      MD8206-0100-2254 | 2-channel servo drive, 600 V DC/6 A, OCT, STO/SS1, B17

      Product status:
      product announcement
    • MD8206-0200-2254 | 2-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17

      MD8206-0200-2254 | 2-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17

      Product status:
      product announcement