The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.
In addition, the servo drives have integrated STO/SS1 functionality and TwinSAFE Logic. Full TwinSAFE Safe Motion functionality is available as an option.
The multi-feedback interface supports the EnDat® 2.2/22 und BiSS® C digital encoder systems and the SinCos 1 Vss analog encoder system. Two digital latch inputs are available via an extra M12 connector.
Product status:
regular delivery
Product information
| Technical data | MD8112-0290-2254 |
|---|---|
| Product category | drive modules |
| Category/version | servo drives |
| DC link voltage | max. 848 V DC |
| Channels | 1 |
| Output current | 12 A |
| Peak current | 24.0 A |
| Motor connection | B17 connector |
| Feedback | OCT, EnDat® 3, BiSS® C, EnDat® 2.2/22, SinCos 1 VPP |
| Feedback connection technology | M12 connector |
| Signal input | 2 x digital input |
| Safety functions | STO, SS1, Safe Motion, integrated TwinSAFE logic |
| Housing data | R2S2T3 |
|---|---|
| Baseplate interface | data and power connector |
| Number of data slots | 1 |
| Number of power slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use