MD8128-0200-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23

MD8128-0200-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23

MD8128-0200-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23

MD8128-0200-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23

MD8128-0200-3255 | 1-channel servo drive, 600 V DC/28 A, OCT, Safe Motion, B23

The MX-System series | # 7: The drive modules

The MX-System series | # 7: The drive modules

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B23 hybrid connector, which includes OCT feedback and brake control. For 1-channel servo drives, an optional multi-feedback interface can be configured that integrates additional digital and analog encoder systems via M12 connectors.

 

In addition, the servo drives have integrated STO/SS1 functionality and TwinSAFE Logic. Full TwinSAFE Safe Motion functionality is available as an option.

 

Product status:

product announcement | estimated market release 2nd quarter 2026

Product information

Technical dataMD8128-0200-3255
Product categorydrive modules
Category/versionservo drives
DC link voltagemax. 848 V DC
Channels1
Output current28 A
Peak current56 A
Motor connectionB23 connector
FeedbackOCT, EnDat® 3
Safety functionsSTO, SS1, Safe Motion, integrated TwinSAFE logic
Housing dataR3S2T5
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use