DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MD8106-0290-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

MD8106-0290-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

MD8106-0290-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

MD8106-0290-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

MD8106-0290-2254 | 1-channel servo drive, 600 V DC/6 A, OCT, Safe Motion, B17, multi-feedback interface, M12

The MX-System series | # 7: The drive modules

The MX-System series | # 7: The drive modules

The MD8xxx series servo drives enable the operation of servomotors in the MX-System and are part of a multi-axis system whose DC link is fed from a DC link module (MD6xxx). The motor is connected via a B17 hybrid connector, which includes OCT feedback and brake control.

 

In addition, the servo drives have integrated STO/SS1 functionality and TwinSAFE Logic. Full TwinSAFE Safe Motion functionality is available as an option.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMD8106-0290-2254
Product categorydrive modules
Category/versionservo drives
DC link voltagemax. 848 V DC
Channels1
Output current6 A
Peak current12 A
Motor connectionB17 connector
FeedbackOCT, multi feedback interface
Feedback connection methodM12 connector
Safety functionsSTO, SS1, Safe Motion, integrated TwinSAFE logic
Housing dataR2S2T3 KR27
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use