DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC6015-0030-1217 | IPC module, Industrial PC, Intel Atom® x6, M12, push-pull

MC-type modules are computer modules for the Beckhoff MX-System. They have the hardware and software features of an industrial PC, coupled with the robust and IP67-protected MX housing design.

Together with the operating systems offered and the Beckhoff TwinCAT automation suite, MC modules form the central control element of an MX-System and function as EtherCAT masters for all other components in the system.

The MC6015-0030-1217 has an x6 series Intel Atom® processor and therefore offers higher CPU performance in the low power dissipation range up to a max. of 12 W. Plenty of computing power is provided with up to four CPU cores. In addition to being suitable for a wide range of automation tasks, the MC6015-0030-1217 is mainly used as an IoT gateway or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMC6015-0030-1217Options
Product categoryIPC modules
TypeIntel Atom®
Processorselection from the processor option list at an additional costup to Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50)
Motherboardcompact motherboard for Intel Atom® x6
Slots for hard disk/flash1 slot for M.2 2242 SSD
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemselection from the option list at an additional cost
Memoryselection from the CPU/DRAM option list at an additional costup to 8 GB DDR4 RAM ex factory
Graphicintegrated in the processor
Hard disks/flashselection from the SSD option list at an additional costup to 320 GB M.2 SSD
Interfaces2 x M12, 8-pin, X-coded, Ethernet 10/100/1000 Mbit/s
1 x M12, 4-pin, D-coded, EtherCAT OUT
1 x M12, 5-pin, A-coded USV IN
1 x push-pull miniDP DisplayPort
2 x push-pull USB 3.1 Gen. 2
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x link activity, 1 x EtherCAT, 1 x OCT, 2 x user LED
Power supply24 V (-15%/+20%)
Weightapprox. 1165 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S2T2
Dimensions (W x H x D)70 mm × 110 mm × 72 mm
Number of rows1
Number of slots2
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/vertical
Mandatory SSD optionsChoose one of these options for your configuration
C9900-H59240 GB M.2 SSD, 3D flash, extended temperature range, for C601x and MC601x
C9900-H59380 GB M.2 SSD, 3D flash, extended temperature range, for C601x and MC601x
C9900-H652160 GB M.2 SSD, 3D flash, extended temperature range, for C601x and MC601x
C9900-H674320 GB M.2 SSD, 3D flash, extended temperature range, for C601x and MC601x
Mandatory CPU and DRAM optionsChoose one of these options for your configuration
C9900-C655processor Intel Atom® x6214RE, 1.4 GHz, 2 cores (TC3: 40) and 4 GB DDR4-RAM
C9900-C656processor Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50) and 8 GB DDR4-RAM
OptionsMC6015-0030-1217
C9900-S510Windows 10 IoT Enterprise 2021 LTSC, 64 bit, German, for Industrial PCs with Intel Atom®
C9900-S511Windows 10 IoT Enterprise 2021 LTSC, 64 bit, English, for Industrial PCs with Intel Atom®
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use